Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFKP20V080S | N/A 22220 | N/A | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVF19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.91 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFB20V303S | N/A 22220 | N/A 3 3/16 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFC20V303S | N/A 22220 | N/A 3 3/16 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFK20V303S | N/A 22220 | N/A 3 3/16 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFX19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFXP19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.47 in | N/A 0.625 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFLP19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFKP20V303S | N/A 22220 | N/A 3 3/16 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVF19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.91 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFB20V304S | N/A 22220 | N/A 3 1/4 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFC20V304S | N/A 22220 | N/A 3 1/4 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFK20V304S | N/A 22220 | N/A 3 1/4 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFX19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFXP19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.47 in | N/A 0.625 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFLP19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFKP20V304S | N/A 22220 | N/A 3 1/4 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVF19V085S | N/A 22219 | N/A | N/A 9.91 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFB20V085S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFC20V085S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFK20V085S | N/A 22220 | N/A | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|