COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFL19V085S N/A 22219 N/A N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFX19V085S N/A 22219 N/A N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFXP19V085S N/A 22219 N/A N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFLP19V085S N/A 22219 N/A N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFKP20V085S N/A 22220 N/A N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVF19V307S N/A 22219 N/A 3 7/16 in N/A 9.91 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFB20V307S N/A 22220 N/A 3 7/16 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFC20V307S N/A 22220 N/A 3 7/16 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFK20V307S N/A 22220 N/A 3 7/16 in N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFL19V307S N/A 22219 N/A 3 7/16 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFX19V307S N/A 22219 N/A 3 7/16 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFXP19V307S N/A 22219 N/A 3 7/16 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFNL20V307S N/A 22220 N/A 3 7/16 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFLP19V307S N/A 22219 N/A 3 7/16 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFKP20V307S N/A 22220 N/A 3 7/16 in N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVF19V308S N/A 22219 N/A 3 1/2 in N/A 9.91 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFB20V308S N/A 22220 N/A 3 1/2 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFC20V308S N/A 22220 N/A 3 1/2 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFK20V308S N/A 22220 N/A 3 1/2 in N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFL19V308S N/A 22219 N/A 3 1/2 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFX19V308S N/A 22219 N/A 3 1/2 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFXP19V308S N/A 22219 N/A 3 1/2 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFNL20V308S N/A 22220 N/A 3 1/2 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFLP19V308S N/A 22219 N/A 3 1/2 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFKP20V308S N/A 22220 N/A 3 1/2 in N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »