Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVF19V090S | N/A 22219 | N/A | N/A 9.91 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFB20V090S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFC20V090S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFK20V090S | N/A 22220 | N/A | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V090S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFX19V090S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFXP19V090S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL20V090S | N/A 22220 | N/A 4 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFLP19V090S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFKP20V090S | N/A 22220 | N/A | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVF22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.96 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFB22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFC22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFL22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFX22V311S | N/A 22222 | N/A 3 11/16 in | N/A 11.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFXP22V311S | N/A 22222 | N/A 3 11/16 in | N/A 11.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFLP22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFKP22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFNL22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVF22V312S | N/A 22222 | N/A 3 3/4 in | N/A 10.96 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFB22V312S | N/A 22222 | N/A 3 3/4 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFC22V312S | N/A 22222 | N/A 3 3/4 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFL22V312S | N/A 22222 | N/A 3 3/4 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFX22V312S | N/A 22222 | N/A 3 3/4 in | N/A 11.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFXP22V312S | N/A 22222 | N/A 3 3/4 in | N/A 11.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|