Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVF11V115S | N/A 22211 | N/A 1 15/16 in | N/A 6.18 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFK11V115S | N/A 22211 | N/A 1 15/16 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFL11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFX11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFXP11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFKP11V115S | N/A 22211 | N/A 1 15/16 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFLP11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVF11V050S | N/A 22211 | N/A | N/A 6.18 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFK11V050S | N/A 22211 | N/A | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFL11V050S | N/A 22211 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFX11V050S | N/A 22211 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFXP11V050S | N/A 22211 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFKP11V050S | N/A 22211 | N/A | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFLP11V050S | N/A 22211 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVF11V200S | N/A 22211 | N/A 2 in | N/A 6.18 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFK11V200S | N/A 22211 | N/A 2 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFL11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFX11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFXP11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFKP11V200S | N/A 22211 | N/A 2 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVFLP11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVF12V055S | N/A 22212 | N/A | N/A 6.89 in | N/A 0.625 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFK13V055S | N/A 22213 | N/A | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVFL12V055S | N/A 22212 | N/A | N/A 6.38 in | N/A 0.625 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVFX12V055S | N/A 22212 | N/A | N/A 6.36 in | N/A 0.625 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|