Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVCW16V070S | N/A 22216 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.375 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.5 in | N/A 0.625 in | N/A 6.375 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVCW16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.5 in | N/A 0.625 in | N/A 6.375 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC16V075S | N/A 22216 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.375 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVCW16V075S | N/A 22216 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.375 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC16V300S | N/A 22216 | N/A 3 in | N/A 7.5 in | N/A 0.625 in | N/A 6.375 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVCW16V300S | N/A 22216 | N/A 3 in | N/A 7.5 in | N/A 0.625 in | N/A 6.375 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVC19V080S | N/A 22219 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V080S | N/A 22219 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V303S | N/A 22219 | N/A 3 3/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V303S | N/A 22219 | N/A 3 3/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V304S | N/A 22219 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V304S | N/A 22219 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V085S | N/A 22219 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V085S | N/A 22219 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V307S | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V307S | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V308S | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V308S | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC19V090S | N/A 22219 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVCW19V090S | N/A 22219 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.375 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVC22V311S | N/A 22222 | N/A 3 11/16 in | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V311S | N/A 22222 | N/A 3 11/16 in | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVC22V312S | N/A 22222 | N/A 3 3/4 in | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVCW22V312S | N/A 22222 | N/A 3 3/4 in | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|