COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVC11V115S N/A 22211 N/A 1 15/16 in N/A 5.38 in N/A 0.438 in N/A 4.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVCW11V115S N/A 22211 N/A 1 15/16 in N/A 5.38 in N/A 0.438 in N/A 4.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVC11V050S N/A 22211 N/A N/A 5.38 in N/A 0.438 in N/A 4.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVCW11V050S N/A 22211 N/A N/A 5.38 in N/A 0.438 in N/A 4.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVC11V200S N/A 22211 N/A 2 in N/A 5.38 in N/A 0.438 in N/A 4.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVCW11V200S N/A 22211 N/A 2 in N/A 5.38 in N/A 0.438 in N/A 4.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVC12V055S N/A 22212 N/A N/A 6 in N/A 0.5 in N/A 5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVCW12V055S N/A 22212 N/A N/A 6 in N/A 0.5 in N/A 5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVC12V203S N/A 22212 N/A 2 3/16 in N/A 6 in N/A 0.5 in N/A 5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVCW12V203S N/A 22212 N/A 2 3/16 in N/A 6 in N/A 0.5 in N/A 5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVC12V204S N/A 22212 N/A 2 1/4 in N/A 6 in N/A 0.5 in N/A 5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVCW12V204S N/A 22212 N/A 2 1/4 in N/A 6 in N/A 0.5 in N/A 5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVC14V060S N/A 22214 N/A N/A 6.5 in N/A 0.5 in N/A 5.5 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVCW14V060S N/A 22214 N/A N/A 6.5 in N/A 0.5 in N/A 5.5 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVC14V207S N/A 22214 N/A 2 7/16 in N/A 6.5 in N/A 0.5 in N/A 5.5 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVCW14V207S N/A 22214 N/A 2 7/16 in N/A 6.5 in N/A 0.5 in N/A 5.5 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVC14V208S N/A 22214 N/A 2 1/2 in N/A 6.5 in N/A 0.5 in N/A 5.5 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVCW14V208S N/A 22214 N/A 2 1/2 in N/A 6.5 in N/A 0.5 in N/A 5.5 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVC14V065S N/A 22214 N/A N/A 6.5 in N/A 0.5 in N/A 5.5 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVCW14V065S N/A 22214 N/A N/A 6.5 in N/A 0.5 in N/A 5.5 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVC16V211S N/A 22216 N/A 2 11/16 in N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVCW16V211S N/A 22216 N/A 2 11/16 in N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVC16V212S N/A 22216 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVCW16V212S N/A 22216 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVC16V070S N/A 22216 N/A N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3