Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Round-Flange-Block
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFY11V115S N/A 22211 N/A 1 15/16 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVFYP11V115S N/A 22211 N/A 1 15/16 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVFY11V050S N/A 22211 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVFYP11V050S N/A 22211 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVFY11V200S N/A 22211 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVFYP11V200S N/A 22211 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVFY12V055S N/A 22212 N/A 55 mm N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVFYP12V055S N/A 22212 N/A 55 mm N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVFY12V203S N/A 22212 N/A 2 3/16 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVFYP12V203S N/A 22212 N/A 2 3/16 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVFY12V204S N/A 22212 N/A 2 1/4 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVFYP12V204S N/A 22212 N/A 2 1/4 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVFY14V060S N/A 22214 N/A 60 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
QVFYP14V060S N/A 22214 N/A 60 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
QVFY14V207S N/A 22214 N/A 2 7/16 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
QVFYP14V207S N/A 22214 N/A 2 7/16 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
QVFY14V208S N/A 22214 N/A 2 1/2 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
QVFYP14V208S N/A 22214 N/A 2 1/2 in N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
QVFY14V065S N/A 22214 N/A 65 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
QVFYP14V065S N/A 22214 N/A 65 mm N/A 6.75 in171.5 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
QVFY16V211S N/A 22216 N/A 2 11/16 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
QVFYP16V211S N/A 22216 N/A 2 11/16 in N/A 7.87 in199.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
QVFY16V212S N/A 22216 N/A 2 3/4 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
QVFYP16V212S N/A 22216 N/A 2 3/4 in N/A 7.87 in199.9 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
QVFY16V070S N/A 22216 N/A 70 mm N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
Unit of Measure
1 2 3