Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFYP16V070S | N/A 22216 | N/A | N/A 7.87 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFYP16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.87 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY16V075S | N/A 22216 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFYP16V075S | N/A 22216 | N/A | N/A 7.87 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY16V300S | N/A 22216 | N/A 3 in | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFYP16V300S | N/A 22216 | N/A 3 in | N/A 7.87 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFY19V080S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFYP19V080S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFYP19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFYP19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V085S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFYP19V085S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFYP19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V308S | N/A 22219 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFYP19V308S | N/A 22219 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY19V090S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFYP19V090S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFY22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFK22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFYP22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFY22V312S | N/A 22222 | N/A 3 3/4 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|