Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFK22V312S | N/A 22222 | N/A 3 3/4 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFYP22V312S | N/A 22222 | N/A 3 3/4 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFY22V100S | N/A 22222 | N/A | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFK22V100S | N/A 22222 | N/A | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFYP22V100S | N/A 22222 | N/A | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFY22V315S | N/A 22222 | N/A 3 15/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFK22V315S | N/A 22222 | N/A 3 15/16 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFYP22V315S | N/A 22222 | N/A 3 15/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFY22V400S | N/A 22222 | N/A 4 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFK22V400S | N/A 22222 | N/A 4 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFYP22V400S | N/A 22222 | N/A 4 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFY26V110S | N/A 22226 | N/A | N/A 12.88 in | N/A 1 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFK26V110S | N/A 22226 | N/A | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFX26V110S | N/A 22226 | N/A | N/A 12.88 in | N/A 1 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFY26V407S | N/A 22226 | N/A 4 7/16 in | N/A 12.88 in | N/A 1 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFK26V407S | N/A 22226 | N/A 4 7/16 in | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFX26V407S | N/A 22226 | N/A 4 7/16 in | N/A 12.88 in | N/A 1 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFY26V408S | N/A 22226 | N/A 4 1/2 in | N/A 12.88 in | N/A 1 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFK26V408S | N/A 22226 | N/A 4 1/2 in | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFX26V408S | N/A 22226 | N/A 4 1/2 in | N/A 12.88 in | N/A 1 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFY26V115S | N/A 22226 | N/A | N/A 12.88 in | N/A 1 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFK26V115S | N/A 22226 | N/A | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFX26V115S | N/A 22226 | N/A | N/A 12.88 in | N/A 1 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVFY28V125S | N/A 22228 | N/A | N/A 14 in | N/A 1.125 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVFX28V125S | N/A 22228 | N/A | N/A 14 in | N/A 1.125 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|