Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFY28V415S | N/A 22228 | N/A 4 15/16 in | N/A 14 in | N/A 1.125 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVFX28V415S | N/A 22228 | N/A 4 15/16 in | N/A 14 in | N/A 1.125 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVFY28V500S | N/A 22228 | N/A 5 in | N/A 14 in | N/A 1.125 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVFX28V500S | N/A 22228 | N/A 5 in | N/A 14 in | N/A 1.125 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVFY28V130S | N/A 22228 | N/A | N/A 14 in | N/A 1.125 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVFX28V130S | N/A 22228 | N/A | N/A 14 in | N/A 1.125 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|