Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVTU14V060S | N/A 22214 | N/A 60 mm | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.06 in26.9 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVTU14V207S | N/A 22214 | N/A 2 7/16 in | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.06 in26.9 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVTU14V208S | N/A 22214 | N/A 2 1/2 in | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.06 in26.9 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVTU14V065S | N/A 22214 | N/A 65 mm | N/A 5.13 in130.3 mm | N/A 1.31 in33.3 mm | N/A 1.06 in26.9 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVTU16V211S | N/A 22216 | N/A 2 11/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVTU16V212S | N/A 22216 | N/A 2 3/4 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVTU16V070S | N/A 22216 | N/A 70 mm | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVTU16V215S | N/A 22216 | N/A 2 15/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVTU16V075S | N/A 22216 | N/A 75 mm | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVTU16V300S | N/A 22216 | N/A 3 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVTU19V080S | N/A 22219 | N/A 80 mm | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVTU19V303S | N/A 22219 | N/A 3 3/16 in | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVTU19V304S | N/A 22219 | N/A 3 1/4 in | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVTU19V085S | N/A 22219 | N/A 85 mm | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVTU19V307S | N/A 22219 | N/A 3 7/16 in | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVTU19V308S | N/A 22219 | N/A 3 1/2 in | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVTU19V090S | N/A 22219 | N/A 90 mm | N/A 6.81 in173 mm | N/A 1.88 in47.8 mm | N/A 1.81 in46 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVTU22V311S | N/A 22222 | N/A 3 11/16 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVTU22V312S | N/A 22222 | N/A 3 3/4 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVTU22V100S | N/A 22222 | N/A 100 mm | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVTU22V315S | N/A 22222 | N/A 3 15/16 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVTU22V400S | N/A 22222 | N/A 4 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|