Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFNL11V115S | N/A 22211 | N/A 1 15/16 in | N/A 6.69 in170 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFNL11V050S | N/A 22211 | N/A 50 mm | N/A 6.69 in170 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFNL11V200S | N/A 22211 | N/A 2 in | N/A 6.69 in170 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFNL12V055S | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A |
| QVFNL13V203S | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QVFNL13V204S | N/A 22213 | N/A 2 1/4 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |