Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPN16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in | N/A 9.25 in | N/A 10.5 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVSN16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPXT16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVP16V070S | N/A 22216 | N/A | N/A 3.13 in | N/A 7.8 in | N/A 9.63 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA17V070S | N/A 22217 | N/A | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPL16V070S | N/A 22216 | N/A | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA16V070S | N/A 22216 | N/A | N/A 3.5 in | N/A 9 in | N/A 11 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPN16V070S | N/A 22216 | N/A | N/A 3.74 in | N/A 9.25 in | N/A 10.5 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVSN16V070S | N/A 22216 | N/A | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPXT16V070S | N/A 22216 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVP16V215S | N/A 22216 | N/A 2 15/16 in | N/A 3.13 in | N/A 7.8 in | N/A 9.63 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA17V215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPL16V215S | N/A 22216 | N/A 2 15/16 in | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPN17V215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVSN16V215S | N/A 22216 | N/A 2 15/16 in | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPXT16V215S | N/A 22216 | N/A 2 15/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVP16V075S | N/A 22216 | N/A | N/A 3.13 in | N/A 7.8 in | N/A 9.63 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA17V075S | N/A 22217 | N/A | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPL16V075S | N/A 22216 | N/A | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPN17V075S | N/A 22217 | N/A | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVSN16V075S | N/A 22216 | N/A | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPXT16V075S | N/A 22216 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVP16V300S | N/A 22216 | N/A 3 in | N/A 3.13 in | N/A 7.8 in | N/A 9.63 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPA17V300S | N/A 22217 | N/A 3 in | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPL16V300S | N/A 22216 | N/A 3 in | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|