Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPN17V300S | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVSN16V300S | N/A 22216 | N/A 3 in | N/A 3.74 in95 mm | N/A 9.49 in241 mm | N/A 10.98 in279 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPXT16V300S | N/A 22216 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVP19V080S | N/A 22219 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V080S | N/A 22220 | N/A 80 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V080S | N/A 22219 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA19V080S | N/A 22219 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V080S | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 10.98 in279 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVSN19V080S | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.02 in280 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V303S | N/A 22220 | N/A 3 3/16 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA19V303S | N/A 22219 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.94 in100 mm | N/A 10.98 in279 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVSN19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.94 in100 mm | N/A 11.02 in280 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V304S | N/A 22220 | N/A 3 1/4 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA19V304S | N/A 22219 | N/A 3 1/4 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.94 in100 mm | N/A 10.98 in279 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVSN19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.94 in100 mm | N/A 11.02 in280 mm | N/A 11.5 in292 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V085S | N/A 22219 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V085S | N/A 22220 | N/A 85 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V085S | N/A 22219 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 10.75 in273.1 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V085S | N/A 22219 | N/A 85 mm | N/A 4.41 in112 mm | N/A 11.25 in286 mm | N/A 11.63 in295.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|