Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPN17V300S | N/A 22217 | N/A 3 in | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVSN16V300S | N/A 22216 | N/A 3 in | N/A 3.74 in | N/A 9.49 in | N/A 10.98 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPXT16V300S | N/A 22216 | N/A 3 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVP19V080S | N/A 22219 | N/A | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V080S | N/A 22220 | N/A | N/A 4.5 in | N/A 10.88 in | N/A 12.88 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V080S | N/A 22219 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA19V080S | N/A 22219 | N/A | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V080S | N/A 22219 | N/A | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVSN19V080S | N/A 22219 | N/A | N/A 3.94 in | N/A 11.02 in | N/A 11.5 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V303S | N/A 22220 | N/A 3 3/16 in | N/A 4.5 in | N/A 10.88 in | N/A 12.88 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA19V303S | N/A 22219 | N/A 3 3/16 in | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVSN19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.94 in | N/A 11.02 in | N/A 11.5 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V304S | N/A 22220 | N/A 3 1/4 in | N/A 4.5 in | N/A 10.88 in | N/A 12.88 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA19V304S | N/A 22219 | N/A 3 1/4 in | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVSN19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.94 in | N/A 11.02 in | N/A 11.5 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVP19V085S | N/A 22219 | N/A | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPA20V085S | N/A 22220 | N/A | N/A 4.5 in | N/A 10.88 in | N/A 12.88 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPL19V085S | N/A 22219 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPN19V085S | N/A 22219 | N/A | N/A 4.41 in | N/A 11.25 in | N/A 11.63 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|