COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVSN22V312S N/A 22222 N/A 3 3/4 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVP22V100S N/A 22222 N/A N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPA22V100S N/A 22222 N/A N/A 4.94 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPL22V100S N/A 22222 N/A N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPN22V100S N/A 22222 N/A N/A 4.92 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVSN22V100S N/A 22222 N/A N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVP22V315S N/A 22222 N/A 3 15/16 in N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPA22V315S N/A 22222 N/A 3 15/16 in N/A 4.94 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPL22V315S N/A 22222 N/A 3 15/16 in N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPN22V315S N/A 22222 N/A 3 15/16 in N/A 4.92 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVSN22V315S N/A 22222 N/A 3 15/16 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVP22V400S N/A 22222 N/A 4 in N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPA22V400S N/A 22222 N/A 4 in N/A 4.94 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPL22V400S N/A 22222 N/A 4 in N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPN22V400S N/A 22222 N/A 4 in N/A 4.92 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVSN22V400S N/A 22222 N/A 4 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPA26V110S N/A 22226 N/A N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPN24V110S N/A 22224 N/A N/A 5.51 in N/A 13.56 in N/A 14 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V110S N/A 22226 N/A N/A 5.51 in N/A 13.07 in N/A 14.37 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPA26V407S N/A 22226 N/A 4 7/16 in N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPN26V407S N/A 22226 N/A 4 7/16 in N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V407S N/A 22226 N/A 4 7/16 in N/A 5.91 in N/A 14.45 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPA26V408S N/A 22226 N/A 4 1/2 in N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPN26V408S N/A 22226 N/A 4 1/2 in N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVSN26V408S N/A 22226 N/A 4 1/2 in N/A 5.91 in N/A 14.45 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8