Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPA26V115S | N/A 22226 | N/A 115 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPN26V115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150.1 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVSN26V115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.45 in367 mm | N/A 15.75 in400 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVPA28V125S | N/A 22228 | N/A 125 mm | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPN28V125S | N/A 22228 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVSN28V125S | N/A 22228 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPA28V415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPN28V415S | N/A 22228 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVSN28V415S | N/A 22228 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPA28V500S | N/A 22228 | N/A 5 in | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPN28V500S | N/A 22228 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVSN28V500S | N/A 22228 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPA28V130S | N/A 22228 | N/A 130 mm | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPN28V130S | N/A 22228 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVSN28V130S | N/A 22228 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.83 in402 mm | N/A 17.13 in435 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|