Part Number |
Description |
Outside Diameter |
Material |
CAD |
|---|---|---|---|---|
| 69790405349 | N/A 1020-CVR/GRID ASSY-HZ IN | N/A 4.000 in101.60 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405350 | N/A 1030-CVR/GRID ASSY-HZ IN | N/A 4.380 in111.25 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405351 | N/A 1040-CVR/GRID ASSY-HZ IN | N/A 4.630 in117.60 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405352 | N/A 1050-CVR/GRID ASSY-HZ IN | N/A 5.440 in138.18 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405353 | N/A 1060-CVR/GRID ASSY-HZ IN | N/A 5.940 in150.88 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405354 | N/A 1070-CVR/GRID ASSY-HZ IN | N/A 6.380 in162.05 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405355 | N/A 1080-CVR/GRID ASSY-HZ IN | N/A 7.630 in193.80 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405356 | N/A 1090-CVR/GRID ASSY-HZ IN | N/A 7.630 in193.80 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405357 | N/A 1100-CVR/GRID ASSY-HZ IN | N/A 9.880 in250.95 mm | N/A Aluminum and Alloy Steel | N/A |
| 69790405358 | N/A 1110-CVR/GRID ASSY-HZ IN | N/A 10.630 in270.00 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405359 | N/A 1120-CVR/GRID ASSY-HZ IN | N/A 12.130 in308.10 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405360 | N/A 1130-CVR/GRID ASSY-HZ IN | N/A 13.630 in346.20 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405361 | N/A 1140-CVR/GRID ASSY-HZ IN | N/A 15.130 in384.30 mm | N/A Aluminum and Alloy Steel |
N/A |
| 69790405362 | N/A 1150-CVR/GRID ASSY-HZ IN | N/A 17.840 in453.14 mm | N/A Aluminum and Alloy Steel | N/A |
| 69790405363 | N/A 1160-CVR/GRID ASSY-HZ IN | N/A 19.740 in501.40 mm | N/A Aluminum and Alloy Steel | N/A |
| 69790405364 | N/A 1170-CVR/GRID ASSY-HZ IN | N/A 22.300 in566.42 mm | N/A Aluminum and Alloy Steel | N/A |
| 69790405365 | N/A 1180-CVR/GRID ASSY-HZ IN | N/A 24.800 in629.92 mm | N/A Aluminum and Alloy Steel | N/A |