Part Number |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 69790405829 | N/A 1080-HUB-80MMH7-22X5.4MMKW | N/A 80.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm | N/A |
| 69790405830 | N/A 1090-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 1090 | N/A 4.880 in | N/A 4.880 in | N/A 3.880 in98.55 mm | N/A 4.880 in123.70 mm | N/A |
| 69790405831 | N/A 1090-HUB-48MMH7-14X3.8MMKW | N/A 48.00 mm | N/A 1090 | N/A 4.880 in | N/A 4.880 in | N/A 3.880 in98.55 mm | N/A 4.880 in123.70 mm | N/A |
| 69790405832 | N/A 1090-HUB-55MMH7-16X4.3MMKW | N/A 55.00 mm | N/A 1090 | N/A 4.880 in | N/A 4.880 in | N/A 3.880 in98.55 mm | N/A 4.880 in123.70 mm | N/A |
| 69790405833 | N/A 1090-HUB-60MMH7-18X4.4MMKW | N/A 60.00 mm | N/A 1090 | N/A 4.880 in | N/A 4.880 in | N/A 3.880 in98.55 mm | N/A 4.880 in123.70 mm | N/A |
| 69790405834 | N/A 1090-HUB-70MMH7-20X4.9MMKW | N/A 70.00 mm | N/A 1090 | N/A 4.880 in | N/A 4.880 in | N/A 3.880 in98.55 mm | N/A 4.880 in123.70 mm | N/A |
| 69790405835 | N/A 1090-HUB-80MMH7-22X5.4MMKW | N/A 80.00 mm | N/A 1090 | N/A 4.880 in | N/A 4.880 in | N/A 3.880 in98.55 mm | N/A 4.880 in123.70 mm | N/A |
| 69790405836 | N/A 1090-HUB-85MMH7-22X5.4MMKW | N/A 85 mm | N/A 1090 | N/A 4.880 in | N/A 4.880 in | N/A 3.880 in98.55 mm | N/A 4.880 in123.70 mm | N/A |
| 69790405837 | N/A 1090-HUB-95MMH7-25X5.4MMKW | N/A 95.00 mm | N/A 1090 | N/A 4.880 in | N/A 4.880 in | N/A 3.880 in98.55 mm | N/A 4.880 in123.70 mm | N/A |