Part Number |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
69790405805 | N/A 1050-HUB-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm | N/A |
69790405806 | N/A 1050-HUB-30MMH7-8X3.3MMKW | N/A 30.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm | N/A |
69790405807 | N/A 1050-HUB-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm | N/A |
69790405808 | N/A 1050-HUB-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm | N/A |
69790405809 | N/A 1050-HUB-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm | N/A |
69790405810 | N/A 1050-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm | N/A |
69790405811 | N/A 1050-HUB-48MMH7-14X3.8MMKW | N/A 48.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm | N/A |
69790411865 | N/A 1060-HUB-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm | N/A |
69790405812 | N/A 1060-HUB-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm | N/A |
69790405813 | N/A 1060-HUB-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm | N/A |
69790405814 | N/A 1060-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm | N/A |
69790405815 | N/A 1060-HUB-48MMH7-14X3.8MMKW | N/A 48.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm | N/A |
69790405816 | N/A 1060-HUB-55MMH7-16X4.3MMKW | N/A 55.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm | N/A |
69790405817 | N/A 1070-HUB-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm | N/A |
69790405818 | N/A 1070-HUB-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm | N/A |
69790405819 | N/A 1070-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm | N/A |
69790405820 | N/A 1070-HUB-48MMH7-14X3.8MMKW | N/A 48.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm | N/A |
69790405821 | N/A 1070-HUB-55MMH7-16X4.3MMKW | N/A 55.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm | N/A |
69790405822 | N/A 1070-HUB-60MMH7-18X4.4MMKW | N/A 60.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm | N/A |
69790405823 | N/A 1080-HUB-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm | N/A |
69790405824 | N/A 1080-HUB-42MMH7-12X3.3MMKW | N/A 42 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm | N/A |
69790405825 | N/A 1080-HUB-48MMH7-14X3.8MMKW | N/A 48.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm | N/A |
69790405826 | N/A 1080-HUB-55MMH7-16X4.3MMKW | N/A 55.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm | N/A |
69790405827 | N/A 1080-HUB-60MMH7-18X4.4MMKW | N/A 60.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm | N/A |
69790405828 | N/A 1080-HUB-70MMH7-20X4.9MMKW | N/A 70.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm | N/A |