Print Back
Horizontal Cover Style Grid Couplings
Unit of Measure
1 

Part Number

Description 

Type

Material

Weight

Color

Coupling Type

Lovejoy® Grid Coupling Size

69790406251 N/A 1020-SPCR HUB HARDWARE KIT N/A Spacer Hub Hardware N/A Steel N/A 0.06 lb N/A Gray/Metallic N/A Gear N/A 1020
69790406252 N/A 1030-SPCR HUB HARDWARE KIT N/A Spacer Hub Hardware N/A Steel N/A 0.12 lb N/A Gray/Metallic N/A Gear N/A 1030
69790406253 N/A 1040-SPCR HUB HARDWARE KIT N/A Spacer Hub Hardware N/A Steel N/A 0.14 lb N/A Gray/Metallic N/A Gear N/A 1040
69790406254 N/A 1050-SPCR HUB HARDWARE KIT N/A Spacer Hub Hardware N/A Steel N/A 0.25 lb N/A Gray/Metallic N/A Gear N/A 1050
69790406255 N/A 1060-SPCR HUB HARDWARE KIT N/A Spacer Hub Hardware N/A Steel N/A 0.38 lb N/A Gray/Metallic N/A Gear N/A 1060
69790406256 N/A 1070-SPCR HUB HARDWARE KIT N/A Spacer Hub Hardware N/A Steel N/A 0.53 lb N/A Gray/Metallic N/A Gear N/A 1070
69790406257 N/A 1080-SPCR HUB HARDWARE KIT N/A Spacer Hub Hardware N/A Steel N/A 1.36 lb N/A Gray/Metallic N/A Gear N/A 1080
69790406258 N/A 1090-SPCR HUB HARDWARE KIT N/A Spacer Hub Hardware N/A Steel N/A 2.48 lb N/A Gray/Metallic N/A Gear N/A 1090
Unit of Measure
1