Part Number |
Bearing Bore |
Major Diameter |
Threads No. per Inch |
Diameter S-3 |
Locknut |
Lockplate |
CAD |
|---|---|---|---|---|---|---|---|
| N 048-P 48 | N/A | N/A 9.442 in | N/A 6 | N/A 9 3/16 in | N/A N 048 | N/A P 48 |
N/A
|
| N 052-P 52 | N/A | N/A 10.192 in | N/A 6 | N/A 9 15/16 in | N/A N 052 | N/A P 52 |
N/A
|
| N 056-P 56 | N/A | N/A 11.004 in | N/A 6 | N/A 10 3/4 in | N/A N 056 | N/A P 56 |
N/A
|
| N 060-P 60 | N/A | N/A 11.785 in | N/A 6 | N/A 11 1/2 in | N/A N 060 | N/A P 60 |
N/A
|
| N 064-P 64 | N/A | N/A 12.562 in | N/A 6 | N/A 12 5/16 in | N/A N 064 | N/A P 64 |
N/A
|
| N 068-P 68 | N/A | N/A 13.339 in | N/A 5 | N/A 13 1/16 in | N/A N 068 | N/A P 68 |
N/A
|
| N 072-P 72 | N/A | N/A 14.17 in | N/A 5 | N/A 13 13/16 in | N/A N 072 | N/A P 72 |
N/A
|
| N 076-P 76 | N/A | N/A 14.957 in | N/A 5 | N/A 14 5/8 in | N/A N 076 | N/A P 76 |
N/A
|
| N 080-P 80 | N/A | N/A 15.745 in | N/A 5 | N/A 15 3/8 in | N/A N 080 | N/A P 80 |
N/A
|
| N 084-P 84 | N/A | N/A 16.532 in | N/A 5 | N/A 16 3/16 in | N/A N 084 | N/A P 84 |
N/A
|
| N 088-P 88 | N/A | N/A 17.319 in | N/A 5 | N/A 17 in | N/A N 088 | N/A P 88 |
N/A
|
| N 092-P 92 | N/A | N/A 18.107 in | N/A 5 | N/A 17 3/4 in | N/A N 092 | N/A P 92 |
N/A
|
| N 096-P 96 | N/A | N/A 18.894 in | N/A 5 | N/A 18 1/2 in | N/A N 096 | N/A P 96 |
N/A
|
| N 500-P 500 | N/A | N/A 19.682 in | N/A 5 | N/A 19 1/4 in | N/A N 500 | N/A P 500 |
N/A
|
| N 530-P 530 | N/A | N/A 20.867 in | N/A 4 | N/A 20 3/8 in | N/A N 530 | N/A P 530 |
N/A
|
| N 560-P 560 | N/A | N/A 22.048 in | N/A 4 | N/A 21 5/8 in | N/A N 560 | N/A P 560 |
N/A
|
| N 600-P 600 | N/A | N/A 23.623 in | N/A 4 | N/A 23 1/8 in | N/A N 600 | N/A P 600 |
N/A
|
| N 630-P 630 | N/A | N/A 24.804 in | N/A 4 | N/A 24 3/8 in | N/A N 630 | N/A P 630 |
N/A
|
| N 670-P 670 | N/A | N/A 26.379 in | N/A 4 | N/A 25 7/8 in | N/A N 670 | N/A P 670 |
N/A
|
| N 710-P 710 | N/A | N/A 27.961 in | N/A 3 | N/A 27 3/8 in | N/A N 710 | N/A P 710 |
N/A
|
| N 750-P 750 | N/A | N/A 29.536 in | N/A 3 | N/A 29 in | N/A N 750 | N/A P 750 |
N/A
|
| N 800-P 800 | N/A | N/A 31.504 in | N/A 3 | N/A 31 in | N/A N 800 | N/A P 800 |
N/A
|
| N 850-P 850 | N/A | N/A 33.473 in | N/A 3 | N/A 32 7/8 in | N/A N 850 | N/A P 850 |
N/A
|
| N 900-P 900 | N/A | N/A 35.441 in | N/A 3 | N/A 34 7/8 in | N/A N 900 | N/A P 900 |
N/A
|
| N 950-P 950 | N/A | N/A 37.41 in | N/A 3 | N/A 36 3/4 in | N/A N 950 | N/A P 950 |
N/A
|