Part Number |
Bearing Bore |
Major Diameter |
Threads No. per Inch |
Diameter S-3 |
Locknut |
Lockwasher |
CAD |
|---|---|---|---|---|---|---|---|
| N 07-W 07 | N/A | N/A 1.376 in | N/A 18 | N/A 1.25 in | N/A N 07 | N/A W 07 |
N/A
|
| N 08-W 08 | N/A | N/A 1.563 in | N/A 18 | N/A 1.4375 in | N/A N 08 | N/A W 08 |
N/A
|
| N 09-W 09 | N/A | N/A 1.767 in | N/A 18 | N/A 1.6875 in | N/A N 09 | N/A W 09 |
N/A
|
| N 10-W 10 | N/A | N/A 1.967 in | N/A 18 | N/A 1.875 in | N/A N 10 | N/A W 10 |
N/A
|
| N 11-W 11 | N/A | N/A 2.157 in | N/A 18 | N/A 2.0625 in | N/A N 11 | N/A W 11 |
N/A
|
| N 12-W 12 | N/A | N/A 2.360 in | N/A 18 | N/A 2.25 in | N/A N 12 | N/A W 12 |
N/A
|
| N 13-W 13 | N/A | N/A 2.548 in | N/A 18 | N/A 2.4375 in | N/A N 13 | N/A W 13 |
N/A
|
| N 14-W 14 | N/A | N/A 2.751 in | N/A 18 | N/A 2.625 in | N/A N 14 | N/A W 14 |
N/A
|
| AN 15-W 15 | N/A | N/A 2.933 in | N/A 12 | N/A 2.8125 in | N/A AN 15 | N/A W 15 |
N/A
|
| AN 16-W 16 | N/A | N/A 3.137 in | N/A 12 | N/A 3 in | N/A AN 16 | N/A W 16 |
N/A
|
| AN 17-W 17 | N/A | N/A 3.34 in | N/A 12 | N/A 3.1875 in | N/A AN 17 | N/A W 17 |
N/A
|
| AN 18-W 18 | N/A | N/A 3.527 in | N/A 12 | N/A 3.375 in | N/A AN 18 | N/A W 18 |
N/A
|
| AN 19-W 19 | N/A | N/A 3.73 in | N/A 12 | N/A 3.5625 in | N/A AN 19 | N/A W 19 |
N/A
|
| AN 20-W 20 | N/A | N/A 3.918 in | N/A 12 | N/A 3.8125 in | N/A AN 20 | N/A W 20 |
N/A
|
| AN 21-W 21 | N/A | N/A 4.122 in | N/A 12 | N/A 3.9375 in | N/A AN 21 | N/A W 21 |
N/A
|
| AN 22-W 22 | N/A | N/A 4.325 in | N/A 12 | N/A 4.1875 in | N/A AN 22 | N/A W 22 |
N/A
|
| AN 24-W 24 | N/A | N/A 4.716 in | N/A 12 | N/A 4.5625 in | N/A AN 24 | N/A W 24 |
N/A
|
| AN 26-W 26 | N/A | N/A 5.106 in | N/A 12 | N/A 4.9375 in | N/A AN 26 | N/A W 26 |
N/A
|
| AN 28-W 28 | N/A | N/A 5.497 in | N/A 12 | N/A 5.3125 in | N/A AN 28 | N/A W 28 |
N/A
|
| AN 30-W 30 | N/A | N/A 5.888 in | N/A 12 | N/A 5.75 in | N/A AN 30 | N/A W 30 |
N/A
|
| AN 32-W 32 | N/A | N/A 6.284 in | N/A 8 | N/A 6 1/16 in | N/A AN 32 | N/A W 32 |
N/A
|
| AN 34-W 34 | N/A | N/A 6.659 in | N/A 8 | N/A 6.4375 in | N/A AN 34 | N/A W 34 |
N/A
|
| AN 36-W 36 | N/A | N/A 7.066 in | N/A 8 | N/A 6.875 in | N/A AN 36 | N/A W 36 |
N/A
|
| AN 38-W 38 | N/A | N/A 7.472 in | N/A 8 | N/A 7.25 in | N/A AN 38 | N/A W 38 |
N/A
|
| AN 40-W 40 | N/A | N/A 7.847 in | N/A 8 | N/A 7.625 in | N/A AN 40 | N/A W 40 |
N/A
|