Part Number |
Diameter S-1 |
Assembly Standout B |
Pillow Block Housing Number 500 |
Pillow Block Housing Number 600 |
V-Ring Seal |
O-Ring |
|---|---|---|---|---|---|---|
| DV-710 | N/A 10 1/2 in | N/A 1 3/4 in | N/A | N/A | N/A V-275-A | N/A 2-372 |
| DV-825 | N/A 11 in | N/A 1 3/4 in | N/A | N/A | N/A V-275-A | N/A 2-378 |
| DV-818 | N/A 12 in | N/A 1 3/4 in | N/A | N/A | N/A V-300-A | N/A 2-382 |
| DV-866 | N/A 12 1/2 in | N/A 1 3/4 in | N/A | N/A | N/A V-325-A | N/A 2-383 |
| DV-846 | N/A 13 in | N/A 1 51/64 in | N/A | N/A | N/A V-325-A | N/A 2-383 |