Print Back
HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
Hydraulic Nut - HMV and HMVC
Inch HMVC Hydraulic Nut2
Unit of Measure
1 

Part Number

Major Diameter B

Threads No. per Inch

C

D

Piston Length of Travel

Piston Area

CAD

HMVC-10 N/A 1.967 in N/A 18 N/A 4.488 in N/A 1.496 in N/A 0.197 in N/A 4.5 in² N/A CAD Icon (for items table)
HMVC-12 N/A 2.360 in N/A 18 N/A 4.921 in N/A 1.496 in N/A 0.197 in N/A 5.0 in² N/A CAD Icon (for items table)
HMVC-13 N/A 2.548 in N/A 18 N/A 5.3150 in N/A 1.496 in N/A 0.197 in N/A 5.4 in² N/A CAD Icon (for items table)
HMVC-14 N/A 2.751 in N/A 18 N/A 5.512 in N/A 1.496 in N/A 0.197 in N/A 6.0 in² N/A CAD Icon (for items table)
HMVC-15 N/A 2.933 in N/A 12 N/A 5.709 in N/A 1.496 in N/A 0.197 in N/A 6.3 in² N/A CAD Icon (for items table)
HMVC-16 N/A 3.137 in N/A 12 N/A 5.906 in N/A 1.496 in N/A 0.197 in N/A 6.5 in² N/A CAD Icon (for items table)
HMVC-17 N/A 3.34 in N/A 12 N/A 6.102 in N/A 1.496 in N/A 0.197 in N/A 6.8 in² N/A CAD Icon (for items table)
HMVC-18 N/A 3.527 in N/A 12 N/A 6.299 in N/A 1.496 in N/A 0.197 in N/A 7.4 in² N/A CAD Icon (for items table)
HMVC-19 N/A 3.73 in N/A 12 N/A 6.496 in N/A 1.496 in N/A 0.197 in N/A 7.7 in² N/A CAD Icon (for items table)
HMVC-20 N/A 3.918 in N/A 12 N/A 6.693 in N/A 1.496 in N/A 0.197 in N/A 8.1 in² N/A CAD Icon (for items table)
HMVC-22 N/A 4.325 in N/A 12 N/A 7.087 in N/A 1.496 in N/A 0.197 in N/A 8.8 in² N/A CAD Icon (for items table)
HMVC-24 N/A 4.716 in N/A 12 N/A 7.480 in N/A 1.496 in N/A 0.197 in N/A 9.5 in² N/A CAD Icon (for items table)
HMVC-26 N/A 5.106 in N/A 12 N/A 7.8740 in N/A 1.496 in N/A 0.197 in N/A 10.1 in² N/A CAD Icon (for items table)
HMVC-28 N/A 5.497 in N/A 12 N/A 8.268 in N/A 1.496 in N/A 0.197 in N/A 10.7 in² N/A CAD Icon (for items table)
HMVC-30 N/A 5.888 in N/A 12 N/A 8.661 in N/A 1.535 in N/A 0.197 in N/A 11.6 in² N/A CAD Icon (for items table)
HMVC-32 N/A 6.284 in N/A 8 N/A 9.2520 in N/A 1.575 in N/A 0.236 in N/A 13.3 in² N/A CAD Icon (for items table)
HMVC-34 N/A 6.659 in N/A 8 N/A 9.645 in N/A 1.614 in N/A 0.236 in N/A 14.7 in² N/A CAD Icon (for items table)
HMVC-36 N/A 7.066 in N/A 8 N/A 10.039 in N/A 1.615 in N/A 0.236 in N/A 16.0 in² N/A CAD Icon (for items table)
HMVC-38 N/A 7.472 in N/A 8 N/A 10.63 in N/A 1.653 in N/A 0.276 in N/A 17.8 in² N/A CAD Icon (for items table)
HMVC-40 N/A 7.847 in N/A 8 N/A 11.024 in N/A 1.693 in N/A 0.276 in N/A 19.4 in² N/A CAD Icon (for items table)
HMVC-44 N/A 8.628 in N/A 8 N/A 12.008 in N/A 1.732 in N/A 0.354 in N/A 22.3 in² N/A CAD Icon (for items table)
HMVC-48 N/A 9.442 in N/A 6 N/A 12.992 in N/A 1.811 in N/A 0.394 in N/A 25.6 in² N/A CAD Icon (for items table)
HMVC-52 N/A 10.192 in N/A 6 N/A 13.976 in N/A 1.85 in N/A 0.433 in N/A 29.1 in² N/A CAD Icon (for items table)
HMVC-56 N/A 11.004 in N/A 6 N/A 14.961 in N/A 1.929 in N/A 0.472 in N/A 32.7 in² N/A CAD Icon (for items table)
HMVC-60 N/A 11.785 in N/A 6 N/A 15.945 in N/A 2.008 in N/A 0.551 in N/A 36.6 in² N/A CAD Icon (for items table)
HMVC-64 N/A 12.562 in N/A 6 N/A 16.929 in N/A 2.087 in N/A 0.551 in N/A 40.8 in² N/A CAD Icon (for items table)
HMVC-68 N/A 13.334 in N/A 5 N/A 17.717 in N/A 2.087 in N/A 0.551 in N/A 44.0 in² N/A CAD Icon (for items table)
HMVC-72 N/A 14.17 in N/A 5 N/A 18.701 in N/A 2.205 in N/A 0.59 in N/A 48.5 in² N/A CAD Icon (for items table)
HMVC-76 N/A 14.957 in N/A 5 N/A 19.685 in N/A 2.283 in N/A 0.63 in N/A 52.1 in² N/A CAD Icon (for items table)
HMVC-80 N/A 15.745 in N/A 5 N/A 20.669 in N/A 2.362 in N/A 0.669 in N/A 56.9 in² N/A CAD Icon (for items table)
HMVC-84 N/A 16.532 in N/A 5 N/A 21.457 in N/A 2.401 in N/A 0.669 in N/A 62.0 in² N/A CAD Icon (for items table)
HMVC-88 N/A 17.319 in N/A 5 N/A 22.244 in N/A 2.441 in N/A 0.669 in N/A 65.9 in² N/A CAD Icon (for items table)
HMVC-92 N/A 18.107 in N/A 5 N/A 23.228 in N/A 2.52 in N/A 0.669 in N/A 69.8 in² N/A CAD Icon (for items table)
HMVC-96 N/A 18.894 in N/A 5 N/A 24.094 in N/A 2.559 in N/A 0.748 in N/A 75.2 in² N/A CAD Icon (for items table)
HMVC-100 N/A 19.682 in N/A 5 N/A 25.0000 in N/A 2.598 in N/A 0.748 in N/A 80.6 in² N/A CAD Icon (for items table)
HMVC-106 N/A 20.867 in N/A 4 N/A 26.3780 in N/A 2.716 in N/A 0.827 in N/A 87.1 in² N/A CAD Icon (for items table)
HMVC-112 N/A 21.923 in N/A 4 N/A 27.756 in N/A 2.795 in N/A 0.866 in N/A 94.9 in² N/A CAD Icon (for items table)
HMVC-120 N/A 23.623 in N/A 4 N/A 29.528 in N/A 2.874 in N/A 0.905 in N/A 104.5 in² N/A CAD Icon (for items table)
HMVC-126 N/A 24.804 in N/A 4 N/A 30.709 in N/A 2.913 in N/A 0.905 in N/A 113.0 in² N/A CAD Icon (for items table)
HMVC-134 N/A 26.379 in N/A 4 N/A 32.48 in N/A 2.992 in N/A 0.945 in N/A 123.2 in² N/A CAD Icon (for items table)
HMVC-142 N/A 27.961 in N/A 3 N/A 34.2520 in N/A 3.071 in N/A 0.984 in N/A 135.9 in² N/A CAD Icon (for items table)
HMVC-150 N/A 29.536 in N/A 3 N/A 36.024 in N/A 3.11 in N/A 0.984 in N/A 150.4 in² N/A CAD Icon (for items table)
HMVC-160 N/A 31.504 in N/A 3 N/A 38.189 in N/A 3.15 in N/A 0.984 in N/A 161.2 in² N/A CAD Icon (for items table)
HMVC-170 N/A 33.473 in N/A 3 N/A 40.157 in N/A 3.268 in N/A 1.024 in N/A 177.6 in² N/A CAD Icon (for items table)
HMVC-180 N/A 35.441 in N/A 3 N/A 42.1260 in N/A 3.386 in N/A 1.181 in N/A 192.2 in² N/A CAD Icon (for items table)
HMVC-190 N/A 37.41 in N/A 3 N/A 44.291 in N/A 3.386 in N/A 1.181 in N/A 210.2 in² N/A CAD Icon (for items table)
Unit of Measure
1