Print Back
Inch Lockplate
Inch-Lockplate
Unit of Measure
1 

Part Number

Q1

A1

B1

C1

D1

E1

F1

G1

P 48 N/A 0.125 in N/A 1.125 in N/A 0.75 in N/A 2.711 in N/A 0.625 in N/A 0.312 in N/A 0.625 in N/A 1 in
P 52 N/A 0.125 in N/A 1.156 in N/A 0.813 in N/A 2.938 in N/A 0.656 in N/A 0.352 in N/A 0.656 in N/A 1.063 in
P 56 N/A 0.125 in N/A 1.156 in N/A 0.781 in N/A 3.148 in N/A 0.625 in N/A 0.334 in N/A 0.656 in N/A 1.125 in
P 60 N/A 0.125 in N/A 1.375 in N/A 0.969 in N/A 3.407 in N/A 0.844 in N/A 0.46 in N/A 0.844 in N/A 1.25 in
P 64 N/A 0.125 in N/A 1.312 in N/A 1.031 in N/A 3.601 in N/A 0.781 in N/A 0.424 in N/A 0.812 in N/A 1.313 in
P 68 N/A 0.125 in N/A 1.25 in N/A 0.969 in N/A 3.828 in N/A 0.781 in N/A 0.394 in N/A 0.812 in N/A 1.375 in
P 72 N/A 0.125 in N/A 1.25 in N/A 1 in N/A 4.022 in N/A 0.75 in N/A 0.394 in N/A 0.812 in N/A 1.375 in
P 76 N/A 0.125 in N/A 1.5 in N/A 1.094 in N/A 4.281 in N/A 0.906 in N/A 0.461 in N/A 1.125 in N/A 1.375 in
P 80 N/A 0.125 in N/A 1.469 in N/A 1.094 in N/A 4.475 in N/A 0.906 in N/A 0.493 in N/A 1.031 in N/A 1.5 in
P 84 N/A 0.125 in N/A 1.562 in N/A 1.188 in N/A 4.701 in N/A 0.938 in N/A 0.495 in N/A 1.062 in N/A 1.5 in
P 88 N/A 0.125 in N/A 1.656 in N/A 1.281 in N/A 4.96 in N/A 1.032 in N/A 0.531 in N/A 1.219 in N/A 1.688 in
P 92 N/A 0.125 in N/A 1.656 in N/A 1.343 in N/A 5.186 in N/A 1.156 in N/A 0.593 in N/A 1.188 in N/A 1.688 in
P 96 N/A 0.156 in N/A 1.562 in N/A 1.312 in N/A 5.364 in N/A 1.063 in N/A 0.563 in N/A 1.406 in N/A 1.688 in
P 500 N/A 0.156 in N/A 1.688 in N/A 1.281 in N/A 5.606 in N/A 1.125 in N/A 0.563 in N/A 1.281 in N/A 1.688 in
P 530 N/A 0.156 in N/A 2.125 in N/A 1.563 in N/A 6.06 in N/A 1.375 in N/A 0.563 in N/A 1.5 in N/A 1.688 in
P 560 N/A 0.156 in N/A 1.875 in N/A 1.344 in N/A 6.254 in N/A 1.125 in N/A 0.563 in N/A 1.5 in N/A 1.688 in
P 600 N/A 0.156 in N/A 2 in N/A 1.438 in N/A 6.723 in N/A 1.250 in N/A 0.563 in N/A 1.562 in N/A 1.68 in
P 630 N/A 0.156 in N/A 2.094 in N/A 1.656 in N/A 7.062 in N/A 1.438 in N/A 0.718 in N/A 1.562 in N/A 1.875 in
P 670 N/A 0.156 in N/A 2.109 in N/A 1.688 in N/A 7.51 in N/A 1.438 in N/A 0.688 in N/A 1.719 in N/A 1.875 in
P 710 N/A 0.156 in N/A 2.188 in N/A 1.688 in N/A 7.936 in N/A 1.438 in N/A 0.688 in N/A 1.875 in N/A 1.875 in
P 750 N/A 0.188 in N/A 2.188 in N/A 1.688 in N/A 8.353 in N/A 1.438 in N/A 0.688 in N/A 1.875 in N/A 1.875 in
P 800 N/A 0.188 in N/A 2.219 in N/A 1.688 in N/A 8.97 in N/A 1.438 in N/A 0.688 in N/A 2.125 in N/A 1.875 in
P 850 N/A 0.188 in N/A 2.469 in N/A 1.906 in N/A 9.456 in N/A 1.625 in N/A 0.813 in N/A 2.344 in N/A 1.875 in
P 900 N/A 0.188 in N/A 2.438 in N/A 1.937 in N/A 10.01 in N/A 1.593 in N/A 0.75 in N/A 2.5 in N/A 1.875 in
P 950 N/A 0.188 in N/A 2.531 in N/A 1.875 in N/A 10.525 in N/A 1.593 in N/A 0.75 in N/A 2.625 in N/A 1.875 in
Unit of Measure
1