Part Number |
Travel |
A |
Bolt Size C |
E |
F |
Pillow Block Housing Number (SAF or SDAF) |
|---|---|---|---|---|---|---|
| TU-7x30 | N/A 30 in | N/A 6 in | N/A 26 in | N/A 9.0000 in | N/A 3/4 in | N/A 522L, 524L, 620L |
| TU-8x30 | N/A 30 in | N/A 6 in | N/A 28 in | N/A 9.0000 in | N/A 3/4 in | N/A 526L, 622L |
| TU-8-1x30 | N/A 30 in | N/A 6 in | N/A 29 1/2 in | N/A 9.0000 in | N/A 3/4 in | N/A 528L |
| TU-3x36 | N/A 36 in | N/A 4.875 in | N/A 20 in | N/A 6.5 in | N/A 5/8 in | N/A 515L |
| TU-4x36 | N/A 36 in | N/A 5 in | N/A 21 3/4 in | N/A 6.5 in | N/A 3/4 in | N/A 516L, 517L |
| TU-5x36 | N/A 36 in | N/A 5.25 in | N/A 23 in | N/A 7.5 in | N/A 3/4 in | N/A 518L, 615L |
| TU-6x36 | N/A 36 in | N/A 5.5 in | N/A 24 3/4 in | N/A 7.5 in | N/A 3/4 in | N/A 520L, 617L |
| TU-7x36 | N/A 36 in | N/A 6 in | N/A 26 in | N/A 9.0000 in | N/A 3/4 in | N/A 522L, 524L, 620L |
| TU-8x36 | N/A 36 in | N/A 6 in | N/A 28 in | N/A 9.0000 in | N/A 3/4 in | N/A 526L, 622L |
| TU-8-1x36 | N/A 36 in | N/A 6 in | N/A 29 1/2 in | N/A 9.0000 in | N/A 3/4 in | N/A 528L |