Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 107 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.8125 in | N/A 4.63 in | N/A 1 in |
N/A |
| LER 88 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.875 in | N/A 4.44 in | N/A 0.688 in |
N/A |
| LER 92 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.875 in | N/A 4.755 in | N/A 0.938 in |
N/A |
| LER 108 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.875 in | N/A 4.63 in | N/A 1 in |
N/A |
| LER 89 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.9375 in | N/A 4.44 in | N/A 0.688 in |
N/A |
| LER 93 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.9375 in | N/A 4.755 in | N/A 0.938 in |
N/A |
| LER 109 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.9375 in | N/A 4.63 in | N/A 1 in |
N/A |
| LER 90 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4 in | N/A 4.44 in | N/A 0.688 in |
N/A |
| LER 94 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4 in | N/A 4.755 in | N/A 0.938 in |
N/A |
| LER 110 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4 in | N/A 4.63 in | N/A 1 in |
N/A |
| LER 95 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.0625 in | N/A 4.755 in | N/A 0.938 in |
N/A |
| LER 111 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.0625 in | N/A 4.9 in | N/A 1 in |
N/A |
| LER 96 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.125 in | N/A 4.755 in | N/A 0.938 in |
N/A |
| LER 112 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.125 in | N/A 4.9 in | N/A 1 in |
N/A |
| LER 113 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.1875 in | N/A 4.9 in | N/A 1 in |
N/A |
| LER 114 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.25 in | N/A 4.9 in | N/A 1 in |
N/A |
| LER 201 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.25 in | N/A 5.025 in | N/A 0.938 in |
N/A |
| LER 202 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.3125 in | N/A 5.025 in | N/A 0.938 in |
N/A |
| LER 115 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.3125 in | N/A 5.213 in | N/A 1 in |
N/A |
| LER 203 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.375 in | N/A 5.025 in | N/A 0.938 in |
N/A |
| LER 116 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.375 in | N/A 5.213 in | N/A 1 in |
N/A |
| LER 117 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.4375 in | N/A 5.213 in | N/A 1 in |
N/A |
| LER 204 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.4375 in | N/A 5.213 in | N/A 0.938 in |
N/A |
| LER 118 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.5 in | N/A 5.213 in | N/A 1 in |
N/A |
| LER 205 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.5 in | N/A 5.213 in | N/A 0.938 in |
N/A |