Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 119 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.5625 in | N/A 5.213 in | N/A 1 in |
N/A |
| LER 206 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.5625 in | N/A 5.213 in | N/A 0.938 in |
N/A |
| LER 207 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.625 in | N/A 5.4 in | N/A 0.938 in |
N/A |
| LER 208 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.6875 in | N/A 5.4 in | N/A 0.938 in |
N/A |
| LER 209 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.75 in | N/A 5.4 in | N/A 0.938 in |
N/A |
| LER 120 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.8125 in | N/A 5.65 in | N/A 1 in |
N/A |
| LER 121 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.875 in | N/A 5.65 in | N/A 1 in |
N/A |
| LER 122 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 4.9375 in | N/A 5.65 in | N/A 1 in |
N/A |
| LER 123 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5 in | N/A 5.65 in | N/A 1 in |
N/A |
| LER 124 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.125 in | N/A 6.045 in | N/A 1 in |
N/A |
| LER 125 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.1875 in | N/A 6.045 in | N/A 1 in |
N/A |
| LER 126 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.25 in | N/A 6.045 in | N/A 1 in |
N/A |
| LER 127 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.3125 in | N/A 6.045 in | N/A 1 in |
N/A |
| LER 128 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.375 in | N/A 6.045 in | N/A 1 in |
N/A |
| LER 129 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.375 in | N/A 6.295 in | N/A 1 in |
N/A |
| LER 210 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.375 in | N/A 6.295 in | N/A 1.25 in |
N/A |
| LER 130 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.4375 in | N/A 6.295 in | N/A 1 in |
N/A |
| LER 211 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.4375 in | N/A 6.295 in | N/A 1.25 in |
N/A |
| LER 131 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.5 in | N/A 6.295 in | N/A 1 in |
N/A |
| LER 212 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.5 in | N/A 6.295 in | N/A 1.25 in |
N/A |
| LER 132 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.625 in | N/A 6.608 in | N/A 1 in |
N/A |
| LER 133 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.6875 in | N/A 6.608 in | N/A 1 in |
N/A |
| LER 134 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.75 in | N/A 6.608 in | N/A 1 in |
N/A |
| LER 135 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.8125 in | N/A 6.608 in | N/A 1 in |
N/A |
| LER 138 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.8125 in | N/A 6.888 in | N/A 1 in |
N/A |