Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 32 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.1875 in | N/A 2.69 in | N/A 0.688 in |
N/A
|
| LER 30 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.25 in | N/A 2.575 in | N/A 0.5 in |
N/A
|
| LER 33 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.25 in | N/A 2.69 in | N/A 0.688 in |
N/A
|
| LER 34 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.3125 in | N/A 2.7 in | N/A 0.5 in |
N/A
|
| LER 35 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.375 in | N/A 2.7 in | N/A 0.5 in |
N/A
|
| LER 36 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.375 in | N/A 2.94 in | N/A 0.688 in |
N/A
|
| LER 37 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.4375 in | N/A 2.94 in | N/A 0.688 in |
N/A
|
| LER 38 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.5 in | N/A 2.94 in | N/A 0.688 in |
N/A
|
| LER 39 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.5 in | N/A 2.95 in | N/A 0.5 in |
N/A
|
| LER 40 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.5625 in | N/A 2.95 in | N/A 0.5 in |
N/A
|
| LER 42 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.5625 in | N/A 3.315 in | N/A 0.688 in |
N/A
|
| LER 41 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.625 in | N/A 2.95 in | N/A 0.5 in |
N/A
|
| LER 43 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.625 in | N/A 3.315 in | N/A 0.688 in |
N/A
|
| LER 44 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.6875 in | N/A 3.315 in | N/A 0.688 in |
N/A
|
| LER 45 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.75 in | N/A 3.315 in | N/A 0.688 in |
N/A
|
| LER 48 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.75 in | N/A 3.2 in | N/A 0.5 in |
N/A
|
| LER 46 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.8125 in | N/A 3.315 in | N/A 0.688 in |
N/A
|
| LER 49 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.8125 in | N/A 3.2 in | N/A 0.5 in |
N/A
|
| LER 51 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.8125 in | N/A 3.565 in | N/A 0.688 in |
N/A
|
| LER 57 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.8125 in | N/A 3.63 in | N/A 0.938 in |
N/A
|
| LER 182 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.8125 in | N/A 3.63 in | N/A 1 in |
N/A
|
| LER 47 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.875 in | N/A 3.315 in | N/A 0.688 in |
N/A
|
| LER 50 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.875 in | N/A 3.2 in | N/A 0.5 in |
N/A
|
| LER 52 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.875 in | N/A 3.565 in | N/A 0.688 in |
N/A
|
| LER 58 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.875 in | N/A 3.63 in | N/A 0.938 in |
N/A
|