Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 183 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.875 in | N/A 3.63 in | N/A 1 in |
N/A
|
| LER 53 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.9375 in | N/A 3.565 in | N/A 0.688 in |
N/A
|
| LER 59 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.9375 in | N/A 3.63 in | N/A 0.938 in |
N/A
|
| LER 184 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.9375 in | N/A 3.63 in | N/A 1 in |
N/A
|
| LER 54 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3 in | N/A 3.565 in | N/A 0.688 in |
N/A
|
| LER 60 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3 in | N/A 3.63 in | N/A 0.938 in |
N/A
|
| LER 185 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3 in | N/A 3.63 in | N/A 1 in |
N/A
|
| LER 55 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.0625 in | N/A 3.565 in | N/A 0.688 in |
N/A
|
| LER 61 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.0625 in | N/A 3.815 in | N/A 0.688 in |
N/A
|
| LER 67 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.0625 in | N/A 4.005 in | N/A 0.938 in |
N/A
|
| LER 186 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.0625 in | N/A 4.005 in | N/A 1 in |
N/A
|
| LER 56 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.125 in | N/A 3.565 in | N/A 0.688 in |
N/A
|
| LER 62 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.125 in | N/A 3.815 in | N/A 0.688 in |
N/A
|
| LER 68 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.125 in | N/A 4.005 in | N/A 0.938 in |
N/A
|
| LER 187 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.125 in | N/A 4.005 in | N/A 1 in |
N/A
|
| LER 63 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.1875 in | N/A 3.815 in | N/A 0.688 in |
N/A
|
| LER 69 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.1875 in | N/A 4.005 in | N/A 0.938 in |
N/A
|
| LER 188 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.1875 in | N/A 4.005 in | N/A 1 in |
N/A
|
| LER 64 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.25 in | N/A 3.815 in | N/A 0.688 in |
N/A
|
| LER 70 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.25 in | N/A 4.005 in | N/A 0.938 in |
N/A
|
| LER 189 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.25 in | N/A 4.005 in | N/A 1 in |
N/A
|
| LER 65 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.3125 in | N/A 3.815 in | N/A 0.688 in |
N/A
|
| LER 71 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.3125 in | N/A 4.005 in | N/A 0.938 in |
N/A
|
| LER 73 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.3125 in | N/A 4.193 in | N/A 0.938 in |
N/A
|
| LER 190 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 3.3125 in | N/A 4.005 in | N/A 1 in |
N/A
|