Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 153 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.8125 in | N/A 7.908 in | N/A 1 in |
N/A
|
| LER 222 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.8125 in | N/A 7.908 in | N/A 1.25 in |
N/A
|
| LER 154 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.875 in | N/A 7.908 in | N/A 1 in |
N/A
|
| LER 223 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.875 in | N/A 7.908 in | N/A 1.25 in |
N/A
|
| LER 155 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.9375 in | N/A 7.908 in | N/A 1 in |
N/A
|
| LER 224 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.9375 in | N/A 7.908 in | N/A 1.25 in |
N/A
|
| LER 156 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7 in | N/A 7.908 in | N/A 1 in |
N/A
|
| LER 225 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7 in | N/A 7.908 in | N/A 1.25 in |
N/A
|
| LER 157 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.0625 in | N/A 7.908 in | N/A 1 in |
N/A
|
| LER 226 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.0625 in | N/A 7.908 in | N/A 1.25 in |
N/A
|
| LER 227 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.125 in | N/A 8.095 in | N/A 1.25 in |
N/A
|
| LER 158 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.126 in | N/A 8.095 in | N/A 1 in |
N/A
|
| LER 228 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.1875 in | N/A 8.095 in | N/A 1.25 in |
N/A
|
| LER 159 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.1875 in | N/A 8.095 in | N/A 1 in |
N/A
|
| LER 229 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.25 in | N/A 8.095 in | N/A 1.25 in |
N/A
|
| LER 160 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.25 in | N/A 8.095 in | N/A 1 in |
N/A
|
| LER 161 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.4375 in | N/A 8.47 in | N/A 1 in |
N/A
|
| LER 230 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.4375 in | N/A 8.47 in | N/A 1.25 in |
N/A
|
| LER 162 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.5 in | N/A 8.47 in | N/A 1 in |
N/A
|
| LER 231 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.5 in | N/A 8.47 in | N/A 1.25 in |
N/A
|
| LER 163 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.5625 in | N/A 8.47 in | N/A 1 in |
N/A
|
| LER 232 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.5625 in | N/A 8.47 in | N/A 1.25 in |
N/A
|
| LER 164 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.625 in | N/A 8.47 in | N/A 1 in |
N/A
|
| LER 233 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.625 in | N/A 8.47 in | N/A 1.25 in |
N/A
|
| LER 165 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.8125 in | N/A 8.865 in | N/A 1 in |
N/A
|