Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 234 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.8125 in | N/A 8.865 in | N/A 1.25 in |
N/A
|
| LER 166 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.875 in | N/A 8.865 in | N/A 1 in |
N/A
|
| LER 235 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.875 in | N/A 8.865 in | N/A 1.25 in |
N/A
|
| LER 167 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.9375 in | N/A 8.865 in | N/A 1 in |
N/A
|
| LER 236 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 7.9375 in | N/A 8.865 in | N/A 1.25 in |
N/A
|
| LER 168 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8 in | N/A 8.865 in | N/A 1 in |
N/A
|
| LER 237 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8 in | N/A 8.865 in | N/A 1.25 in |
N/A
|
| LER 238 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.125 in | N/A 9.365 in | N/A 1.25 in |
N/A
|
| LER 169 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.25 in | N/A 9.365 in | N/A 1 in |
N/A
|
| LER 239 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.3125 in | N/A 9.365 in | N/A 1.25 in |
N/A
|
| LER 170 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.3125 in | N/A 9.365 in | N/A 1 in |
N/A
|
| LER 240 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.375 in | N/A 9.365 in | N/A 1.25 in |
N/A
|
| LER 171 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.375 in | N/A 9.365 in | N/A 1 in |
N/A
|
| LER 241 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.4375 in | N/A 9.365 in | N/A 1.25 in |
N/A
|
| LER 172 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.4375 in | N/A 9.365 in | N/A 1 in |
N/A
|
| LER 242 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.5 in | N/A 9.365 in | N/A 1.25 in |
N/A
|
| LER 173 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.5 in | N/A 9.365 in | N/A 1 in |
N/A
|
| LER 243 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.6875 in | N/A 9.74 in | N/A 1.25 in |
N/A
|
| LER 174 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.6875 in | N/A 9.74 in | N/A 1 in |
N/A
|
| LER 244 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.75 in | N/A 9.74 in | N/A 1.25 in |
N/A
|
| LER 175 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.75 in | N/A 9.74 in | N/A 1 in |
N/A
|
| LER 245 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.8125 in | N/A 9.74 in | N/A 1.25 in |
N/A
|
| LER 176 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.8125 in | N/A 9.74 in | N/A 1 in |
N/A
|
| LER 246 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.875 in | N/A 9.74 in | N/A 1.25 in |
N/A
|
| LER 177 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 8.875 in | N/A 9.74 in | N/A 1 in |
N/A
|