Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
|---|---|---|---|---|---|---|
| LO505 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 38 mm | N/A 14 mm | N/A 20 mm |
N/A |
| LO506 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 43 mm | N/A 14 mm | N/A 25 mm |
N/A |
| LO507 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 53 mm | N/A 14 mm | N/A 30 mm |
N/A |
| LO508 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 58 mm | N/A 14 mm | N/A 35 mm |
N/A |
| LO509 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 63.000 mm | N/A 16 mm | N/A 40 mm |
N/A |
| LO510 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 69 mm | N/A 16 mm | N/A 45 mm |
N/A |
| LO511 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 74 mm | N/A 16 mm | N/A 50 mm |
N/A |
| LO512 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 79 mm | N/A 16 mm | N/A 55 mm |
N/A |
| LO513 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 84.000 mm | N/A 16 mm | N/A 60 mm |
N/A |
| LO515 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 94 mm | N/A 16 mm | N/A 65 mm |
N/A |
| LO516 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 99.5 mm | N/A 22 mm | N/A 70 mm |
N/A |
| LO517 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 104.5 mm | N/A 22 mm | N/A 75 mm |
N/A |
| LO518 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 109 mm | N/A 22 mm | N/A 80 mm |
N/A |
| LO519 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 139 mm | N/A 22 mm | N/A 85 mm |
N/A |
| LO520 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 145.5 mm | N/A 22 mm | N/A 90 mm |
N/A |
| LO522 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 155.5 mm | N/A 22 mm | N/A 100 mm |
N/A |
| LO524 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 165.5 mm | N/A 22 mm | N/A 110 mm |
N/A |
| LO526 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 175.5 mm | N/A 26 mm | N/A 115 mm |
N/A |
| LO528 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 185.5 mm | N/A 26 mm | N/A 125 mm |
N/A |
| LO530 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 200.5 mm | N/A 27 mm | N/A 135 mm |
N/A |
| LO532 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 210.5 mm | N/A 27 mm | N/A 140 mm |
N/A |
| LO605 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 43 mm | N/A 14 mm | N/A 20 mm |
N/A |
| LO606 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 53 mm | N/A 14 mm | N/A 25 mm |
N/A |
| LO607 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 58 mm | N/A 14 mm | N/A 30 mm |
N/A |
| LO608 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 69 mm | N/A 16 mm | N/A 35 mm |
N/A |