Part Number | 
                        
                            Seal Type | 
                        
                            Material | 
                        
                            Outer Diameter | 
                        
                            Overall Width | 
                        
                            Shaft Size | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|
| LO609 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 74 mm | N/A 16 mm | N/A 40 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO610 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 79 mm | N/A 16 mm | N/A 45 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO611 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 84.000 mm | N/A 16 mm | N/A 50 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO612 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 94 mm | N/A 16 mm | N/A 55 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO613 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 99.5 mm | N/A 22 mm | N/A 60 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO615 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 109 mm | N/A 22 mm | N/A 65 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO616 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 139 mm | N/A 22 mm | N/A 70 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO617 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 145.5 mm | N/A 22 mm | N/A 75 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO619 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 155.5 mm | N/A 22 mm | N/A 85 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO620 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 165.5 mm | N/A 22 mm | N/A 90 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO3030 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 200.5 mm | N/A 27 mm | N/A 135 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO205 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 43 mm | N/A 14 mm | N/A 30 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO206 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 53 mm | N/A 14 mm | N/A 35 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO207 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 63.000 mm | N/A 16 mm | N/A 45 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO208 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 69 mm | N/A 16 mm | N/A 50 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO209 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 74 mm | N/A 16 mm | N/A 55 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO210 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 79 mm | N/A 16 mm | N/A 60 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO211 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 84.000 mm | N/A 16 mm | N/A 65 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO212 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 94 mm | N/A 16 mm | N/A 70 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO213 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 99.5 mm | N/A 22 mm | N/A 75 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO215 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 109 mm | N/A 22 mm | N/A 85 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO216 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 114 mm | N/A 22 mm | N/A 90 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO217 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 118 mm | N/A 22 mm | N/A 95 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO218 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 126 mm | N/A 22 mm | N/A 100 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO219 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 139 mm | N/A 22 mm | N/A 110 mm | 
                                    
                                                                                            
 N/A                                                         |