Part Number | 
                        
                            Seal Type | 
                        
                            Material | 
                        
                            Outer Diameter | 
                        
                            Overall Width | 
                        
                            Shaft Size | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|
| LO220 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 145.5 mm | N/A 22 mm | N/A 115 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO222 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 155.5 mm | N/A 22 mm | N/A 125 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO224 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 165.5 mm | N/A 22 mm | N/A 135 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO226 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 175.5 mm | N/A 26 mm | N/A 145 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO228 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 185.5 mm | N/A 26 mm | N/A 155 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO230 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 200.5 mm | N/A 27 mm | N/A 165 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO232 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 210.5 mm | N/A 27 mm | N/A 175 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO305 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 53 mm | N/A 14 mm | N/A 30 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO306 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 53 mm | N/A 14 mm | N/A 35 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO307 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 69 mm | N/A 16 mm | N/A 45 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO308 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 69 mm | N/A 16 mm | N/A 50 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO309 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 74 mm | N/A 16 mm | N/A 55 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO310 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 79 mm | N/A 16 mm | N/A 60 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO311 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 84.000 mm | N/A 16 mm | N/A 65 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO312 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 94 mm | N/A 16 mm | N/A 70 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO313 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 99.5 mm | N/A 22 mm | N/A 75 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO314 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 104.5 mm | N/A 22 mm | N/A 80 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO315 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 109 mm | N/A 22 mm | N/A 85 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO316 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 139 mm | N/A 22 mm | N/A 90 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO317 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 145.5 mm | N/A 22 mm | N/A 95 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO319 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 155.5 mm | N/A 22 mm | N/A 110 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO320 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 165.5 mm | N/A 22 mm | N/A 115 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO34 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 185 mm | N/A 42 mm | N/A 150 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO34/115 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 185 mm | N/A 42 mm | N/A 115 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO36 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 195 mm | N/A 42 mm | N/A 160 mm | 
                                    
                                                                                            
 N/A                                                         |