Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
|---|---|---|---|---|---|---|
| LO36/125 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 195 mm | N/A 42 mm | N/A 125 mm |
N/A |
| LO38 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 205 mm | N/A 42 mm | N/A 170 mm |
N/A |
| LO38/135 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 205 mm | N/A 42 mm | N/A 135 mm |
N/A |
| LO38/140 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 205 mm | N/A 42 mm | N/A 140 mm |
N/A |
| LO38/160 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 205 mm | N/A 42 mm | N/A 160 mm |
N/A |
| LO38/180 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 205 mm | N/A 42 mm | N/A 180 mm |
N/A |
| LO40 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 215 mm | N/A 42 mm | N/A 180 mm |
N/A |
| LO40/140 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 215 mm | N/A 42 mm | N/A 140 mm |
N/A |
| LO40/150 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 215 mm | N/A 42 mm | N/A 150 mm |
N/A |
| LO40/170 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 215 mm | N/A 42 mm | N/A 170 mm |
N/A |
| LO40/190 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 215 mm | N/A 42 mm | N/A 190 mm |
N/A |
| LO44 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 235 mm | N/A 42 mm | N/A 200 mm |
N/A |
| LO48 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 255 mm | N/A 42 mm | N/A 220 mm |
N/A |
| LO48/150 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 255 mm | N/A 42 mm | N/A 150 mm |
N/A |
| LO48/170 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 255 mm | N/A 42 mm | N/A 170 mm |
N/A |
| LO48/180 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 255 mm | N/A 42 mm | N/A 180 mm |
N/A |
| LO48/190 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 255 mm | N/A 42 mm | N/A 190 mm |
N/A |
| LO48/200 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 255 mm | N/A 42 mm | N/A 200 mm |
N/A |
| LO48/210 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 255 mm | N/A 42 mm | N/A 210 mm |
N/A |
| LO52 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 275 mm | N/A 42 mm | N/A 240 mm |
N/A |
| LO52/220 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 275 mm | N/A 42 mm | N/A 220 mm |
N/A |
| LO56 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 295 mm | N/A 42 mm | N/A 260 mm |
N/A |
| LO56/180 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 295 mm | N/A 42 mm | N/A 180 mm |
N/A |
| LO56/200 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 295 mm | N/A 42 mm | N/A 200 mm |
N/A |
| LO56/220 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 295 mm | N/A 42 mm | N/A 220 mm |
N/A |