Part Number | 
                        
                            Seal Type | 
                        
                            Material | 
                        
                            Outer Diameter | 
                        
                            Overall Width | 
                        
                            Shaft Size | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|
| LO56/240 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 295 mm | N/A 42 mm | N/A 240 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO60 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 315 mm | N/A 42 mm | N/A 280 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO60/220 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 315 mm | N/A 42 mm | N/A 220 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO60/260 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 315 mm | N/A 42 mm | N/A 260 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO64 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 335 mm | N/A 42 mm | N/A 300 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO64/240 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 335 mm | N/A 42 mm | N/A 240 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO64/280 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 335 mm | N/A 42 mm | N/A 280 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO64/290 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 335 mm | N/A 42 mm | N/A 290 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO68 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 355 mm | N/A 42 mm | N/A 320 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO68/260 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 355 mm | N/A 42 mm | N/A 260 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO68/300 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 355 mm | N/A 42 mm | N/A 300 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO68/310 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 355 mm | N/A 42 mm | N/A 310 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO72 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 375 mm | N/A 42 mm | N/A 340 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO72/320 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 375 mm | N/A 42 mm | N/A 320 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO76 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 395 mm | N/A 42 mm | N/A 360 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO76/320 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 395 mm | N/A 42 mm | N/A 320 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO76/340 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 395 mm | N/A 42 mm | N/A 340 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO76/370 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 395 mm | N/A 42 mm | N/A 370 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO80 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 415 mm | N/A 42 mm | N/A 380 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO80/340 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 415 mm | N/A 42 mm | N/A 340 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO80/390 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 415 mm | N/A 42 mm | N/A 390 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO84 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 435 mm | N/A 42 mm | N/A 400 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO88 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 455 mm | N/A 42 mm | N/A 410 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO88/380 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 455 mm | N/A 42 mm | N/A 380 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LO92 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 475 mm | N/A 42 mm | N/A 430 mm | 
                                    
                                                                                            
 N/A                                                         |