COMPANY HEADER
Print Back
timken-SNT-labyrinth-seals-LO511
LO_Labyrinth_Seal_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO220 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 145.5 mm N/A 22 mm N/A 115 mm N/A CAD Icon (for items table)
LO222 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 155.5 mm N/A 22 mm N/A 125 mm N/A CAD Icon (for items table)
LO224 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 165.5 mm N/A 22 mm N/A 135 mm N/A CAD Icon (for items table)
LO226 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 175.5 mm N/A 26 mm N/A 145 mm N/A CAD Icon (for items table)
LO228 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 185.5 mm N/A 26 mm N/A 155 mm N/A CAD Icon (for items table)
LO230 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 200.5 mm N/A 27 mm N/A 165 mm N/A CAD Icon (for items table)
LO232 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 210.5 mm N/A 27 mm N/A 175 mm N/A CAD Icon (for items table)
LO305 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53 mm N/A 14 mm N/A 30 mm N/A CAD Icon (for items table)
LO306 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53 mm N/A 14 mm N/A 35 mm N/A CAD Icon (for items table)
LO307 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 45 mm N/A CAD Icon (for items table)
LO308 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 50 mm N/A CAD Icon (for items table)
LO309 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 74 mm N/A 16 mm N/A 55 mm N/A CAD Icon (for items table)
LO310 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 79 mm N/A 16 mm N/A 60 mm N/A CAD Icon (for items table)
LO311 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 84.000 mm N/A 16 mm N/A 65 mm N/A CAD Icon (for items table)
LO312 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 94 mm N/A 16 mm N/A 70 mm N/A CAD Icon (for items table)
LO313 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 99.5 mm N/A 22 mm N/A 75 mm N/A CAD Icon (for items table)
LO314 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 104.5 mm N/A 22 mm N/A 80 mm N/A CAD Icon (for items table)
LO315 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 109 mm N/A 22 mm N/A 85 mm N/A CAD Icon (for items table)
LO316 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 139 mm N/A 22 mm N/A 90 mm N/A CAD Icon (for items table)
LO317 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 145.5 mm N/A 22 mm N/A 95 mm N/A CAD Icon (for items table)
LO319 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 155.5 mm N/A 22 mm N/A 110 mm N/A CAD Icon (for items table)
LO320 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 165.5 mm N/A 22 mm N/A 115 mm N/A CAD Icon (for items table)
LO34 N/A Labyrinth N/A Steel + NBR O-ring N/A 185 mm N/A 42 mm N/A 150 mm N/A CAD Icon (for items table)
LO34/115 N/A Labyrinth N/A Steel + NBR O-ring N/A 185 mm N/A 42 mm N/A 115 mm N/A CAD Icon (for items table)
LO36 N/A Labyrinth N/A Steel + NBR O-ring N/A 195 mm N/A 42 mm N/A 160 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »