Part Number |
Seal Type |
Material |
Inside Diameter MIN |
Inside Diameter MAX |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|---|
| LOR 17 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 1.439 in | N/A 1.441 in | N/A 1.825 in | N/A 0.5 in |
N/A |
| LOR 20 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 1.689 in | N/A 1.691 in | N/A 2.075 in | N/A 0.5 in |
N/A |
| LOR 24 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 1.939 in | N/A 1.941 in | N/A 2.325 in | N/A 0.5 in |
N/A |
| LOR 29 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.189 in | N/A 2.192 in | N/A 2.575 in | N/A 0.5 in |
N/A |
| LOR 36 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.376 in | N/A 2.379 in | N/A 2.94 in | N/A 0.688 in |
N/A |
| LOR 37 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.439 in | N/A 2.442 in | N/A 2.94 in | N/A 0.688 in |
N/A |
| LOR 38 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.501 in | N/A 2.504 in | N/A 2.94 in | N/A 0.688 in |
N/A |
| LOR 43 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.626 in | N/A 2.629 in | N/A 3.315 in | N/A 0.688 in |
N/A |
| LOR 44 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.689 in | N/A 2.692 in | N/A 3.315 in | N/A 0.688 in |
N/A |
| LOR 45 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.751 in | N/A 2.754 in | N/A 3.315 in | N/A 0.688 in |
N/A |
| LOR 51 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.814 in | N/A 2.817 in | N/A 3.565 in | N/A 0.688 in |
N/A |
| LOR 182 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.814 in | N/A 2.817 in | N/A 3.63 in | N/A 1 in |
N/A |
| LOR 52 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.876 in | N/A 2.879 in | N/A 3.565 in | N/A 0.688 in |
N/A |
| LOR 58 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.876 in | N/A 2.879 in | N/A 3.63 in | N/A 0.938 in |
N/A |
| LOR 183 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.876 in | N/A 2.879 in | N/A 3.63 in | N/A 1 in |
N/A |
| LOR 53 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.939 in | N/A 2.942 in | N/A 3.565 in | N/A 0.688 in |
N/A |
| LOR 59 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.939 in | N/A 2.942 in | N/A 3.63 in | N/A 0.938 in |
N/A |
| LOR 184 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 2.939 in | N/A 2.942 in | N/A 3.63 in | N/A 1 in |
N/A |
| LOR 54 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.001 in | N/A 3.004 in | N/A 3.565 in | N/A 0.688 in |
N/A |
| LOR 60 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.001 in | N/A 3.004 in | N/A 3.63 in | N/A 0.938 in |
N/A |
| LOR 185 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.001 in | N/A 3.004 in | N/A 3.63 in | N/A 1 in |
N/A |
| LOR 186 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.064 in | N/A 3.067 in | N/A 4.005 in | N/A 1 in |
N/A |
| LOR 187 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.126 in | N/A 3.129 in | N/A 4.005 in | N/A 1 in |
N/A |
| LOR 63 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.189 in | N/A 3.192 in | N/A 3.815 in | N/A 0.688 in |
N/A |
| LOR 69 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.189 in | N/A 3.192 in | N/A 4.005 in | N/A 0.938 in |
N/A |