Part Number | 
                        
                            Seal Type | 
                        
                            Material | 
                        
                            Inside Diameter MIN | 
                        
                            Inside Diameter MAX | 
                        
                            Outer Diameter | 
                        
                            Overall Width | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|
| LOR 188 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.189 in | N/A 3.192 in | N/A 4.005 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 189 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.251 in | N/A 3.254 in | N/A 4.005 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 100 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.314 in | N/A 3.317 in | N/A 4.13 in | N/A 0.875 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 72 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.376 in | N/A 3.379 in | N/A 4.005 in | N/A 0.938 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 101 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.376 in | N/A 3.379 in | N/A 4.13 in | N/A 0.875 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 191 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.376 in | N/A 3.379 in | N/A 4.005 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 102 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.439 in | N/A 3.442 in | N/A 4.13 in | N/A 0.875 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 103 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.501 in | N/A 3.504 in | N/A 4.13 in | N/A 0.875 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 106 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.814 in | N/A 3.817 in | N/A 4.443 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 107 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.814 in | N/A 3.817 in | N/A 4.63 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 108 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.876 in | N/A 3.879 in | N/A 4.63 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 89 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.939 in | N/A 3.942 in | N/A 4.44 in | N/A 0.688 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 109 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 3.939 in | N/A 3.942 in | N/A 4.63 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 110 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.001 in | N/A 4.004 in | N/A 4.63 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 111 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.064 in | N/A 4.069 in | N/A 4.9 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 96 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.126 in | N/A 4.131 in | N/A 4.755 in | N/A 0.938 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 112 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.126 in | N/A 4.131 in | N/A 4.9 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 113 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.189 in | N/A 4.194 in | N/A 4.9 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 114 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.251 in | N/A 4.256 in | N/A 4.9 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 115 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.314 in | N/A 4.319 in | N/A 5.213 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 116 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.376 in | N/A 4.381 in | N/A 5.213 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 117 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.439 in | N/A 4.444 in | N/A 5.213 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 118 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.501 in | N/A 4.506 in | N/A 5.213 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 119 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.564 in | N/A 4.569 in | N/A 5.213 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 120 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 4.814 in | N/A 4.819 in | N/A 5.65 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         |