Part Number | 
                        
                            Seal Type | 
                        
                            Material | 
                        
                            Inside Diameter MIN | 
                        
                            Inside Diameter MAX | 
                        
                            Outer Diameter | 
                        
                            Overall Width | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|
| LOR 155 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 6.939 in | N/A 6.945 in | N/A 7.908 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 156 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.001 in | N/A 7.007 in | N/A 7.908 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 158 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.126 in | N/A 7.132 in | N/A 8.095 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 159 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.189 in | N/A 7.195 in | N/A 8.095 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 160 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.251 in | N/A 7.257 in | N/A 8.095 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 161 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.439 in | N/A 7.445 in | N/A 8.47 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 164 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.626 in | N/A 7.632 in | N/A 8.47 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 165 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.814 in | N/A 7.82 in | N/A 8.865 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 166 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.876 in | N/A 7.882 in | N/A 8.865 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 167 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 7.939 in | N/A 7.945 in | N/A 8.865 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 168 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 8.001 in | N/A 8.007 in | N/A 8.865 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 170 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 8.314 in | N/A 8.32 in | N/A 9.365 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 171 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 8.376 in | N/A 8.382 in | N/A 9.365 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 175 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 8.751 in | N/A 8.757 in | N/A 9.74 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 553 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 9.439 in | N/A 9.445 in | N/A 10.553 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 178 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 9.501 in | N/A 9.507 in | N/A 10.553 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| LOR 179 | N/A Labyrinth-NON contact seal | N/A Aluminium 6061 or Equivalent + NBR O-ring | N/A 9.564 in | N/A 9.57 in | N/A 10.553 in | N/A 1 in | 
                                    
                                                                                            
 N/A                                                         |