Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Adapter HU Accessory picture
Line Drawing Accessories Sleeves H Adapters
Unit of Measure
 1 2 3 4 5 »  

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

H305 N/A 20 mm N/A 29 mm N/A 8 mm N/A N/A M25x1.5 N/A 38 mm N/A KM5 N/A MB5 N/A N/A CAD
H306 N/A 25 mm N/A 31 mm N/A 8 mm N/A N/A M30x1.5 N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD
H307 N/A 30 mm N/A 35 mm N/A 9 mm N/A N/A M35x1.5 N/A 52 mm N/A KM7 N/A MB7 N/A N/A CAD
H308 N/A 35 mm N/A 36 mm N/A 10 mm N/A N/A M40x1.5 N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD
H2308 N/A 35 mm N/A 46 mm N/A 10 mm N/A N/A M40x1.5 N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD
H309 N/A 40 mm N/A 39 mm N/A 11 mm N/A N/A M45x1.5 N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD
H2309 N/A 40 mm N/A 50 mm N/A 11 mm N/A N/A M45x1.5 N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD
H310 N/A 45 mm N/A 42 mm N/A 12 mm N/A N/A M50x1.5 N/A 70 mm N/A KM10 N/A MB10 N/A HMV10 N/A CAD
H2310 N/A 45 mm N/A 55 mm N/A 12 mm N/A N/A M50x1.5 N/A 70 mm N/A KM10 N/A MB10 N/A HMV10 N/A CAD
H311 N/A 50 mm N/A 45 mm N/A 12 mm N/A N/A M55x2 N/A 75 mm N/A KM11 N/A MB11 N/A HMV11 N/A CAD
H2311 N/A 50 mm N/A 59 mm N/A 12 mm N/A N/A M55x2 N/A 75 mm N/A KM11 N/A MB11 N/A HMV11 N/A CAD
H312 N/A 55 mm N/A 47 mm N/A 13 mm N/A N/A M60x2 N/A 80 mm N/A KM12 N/A MB12 N/A HMV12 N/A CAD
H2312 N/A 55 mm N/A 62 mm N/A 13 mm N/A N/A M60x2 N/A 80 mm N/A KM12 N/A MB12 N/A HMV12 N/A CAD
H313 N/A 60 mm N/A 50 mm N/A 14 mm N/A N/A M65x2 N/A 85 mm N/A KM13 N/A MB13 N/A HMV13 N/A CAD
H314 N/A 60 mm N/A 52 mm N/A 14 mm N/A N/A M70x2 N/A 92 mm N/A KM14 N/A MB14 N/A HMV14 N/A CAD
H2313 N/A 60 mm N/A 65 mm N/A 14 mm N/A N/A M65x2 N/A 85 mm N/A KM13 N/A MB13 N/A HMV13 N/A CAD
H2314 N/A 60 mm N/A 68 mm N/A 14 mm N/A N/A M70x2 N/A 92 mm N/A KM14 N/A MB14 N/A HMV14 N/A CAD
H315 N/A 65 mm N/A 55 mm N/A 15 mm N/A N/A M75x2 N/A 98 mm N/A KM15 N/A MB15 N/A HMV15 N/A CAD
H2315 N/A 65 mm N/A 73 mm N/A 15 mm N/A N/A M75x2 N/A 98 mm N/A KM15 N/A MB15 N/A HMV15 N/A CAD
H316 N/A 70 mm N/A 59 mm N/A 17 mm N/A N/A M80x2 N/A 105 mm N/A KM16 N/A MB16 N/A HMV16 N/A CAD
H2316 N/A 70 mm N/A 78 mm N/A 17 mm N/A N/A M80x2 N/A 105 mm N/A KM16 N/A MB16 N/A HMV16 N/A CAD
H317 N/A 75 mm N/A 63 mm N/A 18 mm N/A N/A M85x2 N/A 110 mm N/A KM17 N/A MB17 N/A HMV17 N/A CAD
H2317 N/A 75 mm N/A 82 mm N/A 18 mm N/A N/A M85x2 N/A 110 mm N/A KM17 N/A MB17 N/A HMV17 N/A CAD
H318 N/A 80 mm N/A 65 mm N/A 18 mm N/A N/A M90x2 N/A 120 mm N/A KM18 N/A MB18 N/A HMV18 N/A CAD
H2318 N/A 80 mm N/A 86 mm N/A 18 mm N/A N/A M90x2 N/A 120 mm N/A KM18 N/A MB18 N/A HMV18 N/A CAD
Unit of Measure
 1 2 3 4 5 »