COMPANY HEADER
Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Adapter HU Accessory picture
Line Drawing Accessories Sleeves H Adapters
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

H3048 N/A N/A N/A N/A N/A Tr240x4 N/A N/A HM3048 N/A MS 3048 N/A HMV48 N/A CAD Icon (for items table)
H3148 N/A N/A N/A N/A N/A Tr240x4 N/A N/A HM48T N/A MB48 N/A HMV48 N/A CAD Icon (for items table)
H2348 N/A N/A N/A N/A N/A Tr240x4 N/A N/A HM48T N/A MB48 N/A HMV48 N/A CAD Icon (for items table)
H3952 N/A N/A N/A N/A N/A Tr260x4 N/A N/A HM3052 N/A MS 3052 N/A HMV52 N/A CAD Icon (for items table)
H3052 N/A N/A N/A N/A N/A Tr260x4 N/A N/A HM3052 N/A MS 3052 N/A HMV52 N/A CAD Icon (for items table)
H3152 N/A N/A N/A N/A N/A Tr260x4 N/A N/A HM52T N/A MB52 N/A HMV52 N/A CAD Icon (for items table)
H2352 N/A N/A N/A N/A N/A Tr260x4 N/A N/A HM52T N/A MB52 N/A HMV52 N/A CAD Icon (for items table)
H3956 N/A N/A N/A N/A N/A Tr280x4 N/A N/A HM3056 N/A MS 3056 N/A HMV56 N/A CAD Icon (for items table)
H3056 N/A N/A N/A N/A N/A Tr280x4 N/A N/A HM3056 N/A MS 3056 N/A HMV56 N/A CAD Icon (for items table)
H3156 N/A N/A N/A N/A N/A Tr280x4 N/A N/A HM56T N/A MB56 N/A HMV56 N/A CAD Icon (for items table)
H2356 N/A N/A N/A N/A N/A Tr280x4 N/A N/A HM56T N/A MB56 N/A HMV56 N/A CAD Icon (for items table)
H3960 N/A N/A N/A N/A N/A Tr300x4 N/A N/A HM3060 N/A MS 3060 N/A HMV60 N/A CAD Icon (for items table)
H3060 N/A N/A N/A N/A N/A Tr300x4 N/A N/A HM3060 N/A MS 3060 N/A HMV60 N/A CAD Icon (for items table)
H3160 N/A N/A N/A N/A N/A Tr300x4 N/A N/A HM3160 N/A MS 3160 N/A HMV60 N/A CAD Icon (for items table)
H3260 N/A N/A N/A N/A N/A Tr300x4 N/A N/A HM3160 N/A MS 3160 N/A HMV60 N/A CAD Icon (for items table)
H3964 N/A N/A N/A N/A N/A Tr320x5 N/A N/A HM3064 N/A MS 3064 N/A HMV64 N/A CAD Icon (for items table)
H3064 N/A N/A N/A N/A N/A Tr320x5 N/A N/A HM3064 N/A MS 3064 N/A HMV64 N/A CAD Icon (for items table)
H3164 N/A N/A N/A N/A N/A Tr320x5 N/A N/A HM3164 N/A MS 3164 N/A HMV64 N/A CAD Icon (for items table)
H3264 N/A N/A N/A N/A N/A Tr320x5 N/A N/A HM3164 N/A MS 3164 N/A HMV64 N/A CAD Icon (for items table)
H3968 N/A N/A N/A N/A N/A Tr340x5 N/A N/A HM3068 N/A MS 3068 N/A HMV68 N/A CAD Icon (for items table)
H3068 N/A N/A N/A N/A N/A Tr340x5 N/A N/A HM3068 N/A MS 3068 N/A HMV68 N/A CAD Icon (for items table)
H3168 N/A N/A N/A N/A N/A Tr340x5 N/A N/A HM3168 N/A MS 3168 N/A HMV68 N/A CAD Icon (for items table)
H3268 N/A N/A N/A N/A N/A Tr340x5 N/A N/A HM3168 N/A MS 3168 N/A HMV68 N/A CAD Icon (for items table)
H3972 N/A N/A N/A N/A N/A Tr360x5 N/A N/A HM3072 N/A MS 3072 N/A HMV72 N/A CAD Icon (for items table)
H3072 N/A N/A N/A N/A N/A Tr360x5 N/A N/A HM3072 N/A MS 3072 N/A HMV72 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »