COMPANY HEADER
Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
Adapter HU Accessory picture
Line Drawing Accessories Sleeves H Adapters
Unit of Measure
1 2 3 4 5 »  

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

H3172 N/A N/A N/A N/A N/A Tr360x5 N/A N/A HM3172 N/A MS 3172 N/A HMV72 N/A CAD Icon (for items table)
H3272 N/A N/A N/A N/A N/A Tr360x5 N/A N/A HM3172 N/A MS 3172 N/A HMV72 N/A CAD Icon (for items table)
H3976 N/A N/A N/A N/A N/A Tr380x5 N/A N/A HM3076 N/A MS 3076 N/A HMV76 N/A CAD Icon (for items table)
H3076 N/A N/A N/A N/A N/A Tr380x5 N/A N/A HM3076 N/A MS 3076 N/A HMV76 N/A CAD Icon (for items table)
H3176 N/A N/A N/A N/A N/A Tr380x5 N/A N/A HM3176 N/A MS 3176 N/A HMV76 N/A CAD Icon (for items table)
H3276 N/A N/A N/A N/A N/A Tr380x5 N/A N/A HM3176 N/A MS 3176 N/A HMV76 N/A CAD Icon (for items table)
H3980 N/A N/A N/A N/A N/A Tr400x5 N/A N/A HM3080 N/A MS 3080 N/A HMV80 N/A CAD Icon (for items table)
H3080 N/A N/A N/A N/A N/A Tr400x5 N/A N/A HM3080 N/A MS 3080 N/A HMV80 N/A CAD Icon (for items table)
H3180 N/A N/A N/A N/A N/A Tr400x5 N/A N/A HM3180 N/A MS 3180 N/A HMV80 N/A CAD Icon (for items table)
H3280 N/A N/A N/A N/A N/A Tr400x5 N/A N/A HM3180 N/A MS 3180 N/A HMV80 N/A CAD Icon (for items table)
H3984 N/A N/A N/A N/A N/A Tr420x5 N/A N/A HM3084 N/A MS 3084 N/A HMV84 N/A CAD Icon (for items table)
H3084 N/A N/A N/A N/A N/A Tr420x5 N/A N/A HM3084 N/A MS 3084 N/A HMV84 N/A CAD Icon (for items table)
H3184 N/A N/A N/A N/A N/A Tr420x5 N/A N/A HM3184 N/A MS 3184 N/A HMV84 N/A CAD Icon (for items table)
H3284 N/A N/A N/A N/A N/A Tr420x5 N/A N/A HM3184 N/A MS 3184 N/A HMV84 N/A CAD Icon (for items table)
H3988 N/A N/A N/A N/A N/A Tr440x5 N/A N/A HM3088 N/A MS 3088 N/A HMV88 N/A CAD Icon (for items table)
H3088 N/A N/A N/A N/A N/A Tr440x5 N/A N/A HM3088 N/A MS 3088 N/A HMV88 N/A CAD Icon (for items table)
H3188 N/A N/A N/A N/A N/A Tr440x5 N/A N/A HM3188 N/A MS 3188 N/A HMV88 N/A CAD Icon (for items table)
H3288 N/A N/A N/A N/A N/A Tr440x5 N/A N/A HM3188 N/A MS 3188 N/A HMV88 N/A CAD Icon (for items table)
H3992 N/A N/A N/A N/A N/A Tr460x5 N/A N/A HM3092 N/A MS 3092 N/A HMV92 N/A CAD Icon (for items table)
H3192 N/A N/A N/A N/A N/A Tr460x5 N/A N/A HM3192 N/A MS 3192 N/A HMV92 N/A CAD Icon (for items table)
H3292 N/A N/A N/A N/A N/A Tr460x5 N/A N/A HM3192 N/A MS 3192 N/A HMC92 N/A CAD Icon (for items table)
H3996 N/A N/A N/A N/A N/A Tr480x5 N/A N/A HM3096 N/A MS 3096 N/A HMV96 N/A CAD Icon (for items table)
H3296 N/A N/A N/A N/A N/A Tr480x5 N/A N/A HM3196 N/A MS 3196 N/A HMV96 N/A CAD Icon (for items table)
H2305 N/A N/A N/A N/A N/A M25x1.5 N/A N/A KM5 N/A MB5 N/A N/A CAD Icon (for items table)
H2306 N/A N/A N/A N/A N/A M30x1.5 N/A N/A KM6 N/A MB6 N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »