Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
HA306 | N/A 0.9375 in23.81 mm | N/A 31 mm | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A ![]() |
HA307 | N/A 1.1875 in30.16 mm | N/A 35 mm | N/A 52 mm | N/A KM7 | N/A MB7 | N/A |
N/A ![]() |
HA308 | N/A 1 5/16 in33.34 mm | N/A 36 mm | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A ![]() |
HA2308 | N/A 1 5/16 in33.34 mm | N/A 46 mm | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A ![]() |
HA309 | N/A 1.4375 in36.51 mm | N/A 39 mm | N/A 65 mm | N/A KM9 | N/A MB9 | N/A |
N/A ![]() |
HA2309 | N/A 1.4375 in36.51 mm | N/A 50 mm | N/A 65 mm | N/A KM9 | N/A MB9 | N/A |
N/A ![]() |
HA310 | N/A 1.6875 in42.86 mm | N/A 42 mm | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV 10 |
N/A ![]() |
HA2310 | N/A 1.6875 in42.86 mm | N/A 55 mm | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV 10 |
N/A ![]() |
HA311 | N/A 1.9375 in49.21 mm | N/A 45 mm | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV 11 |
N/A ![]() |
HA2311 | N/A 1.9375 in49.21 mm | N/A 59 mm | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV 11 |
N/A ![]() |
HA313 | N/A 2.1875 in55.56 mm | N/A 50 mm | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV 13 |
N/A ![]() |
HA2313 | N/A 2.1875 in55.56 mm | N/A 65 mm | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV 13 |
N/A ![]() |
HA315 | N/A 2.4375 in61.91 mm | N/A 55 mm | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV 15 |
N/A ![]() |
HA2315 | N/A 2.4375 in61.91 mm | N/A 73 mm | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV 15 |
N/A ![]() |
HA316 | N/A 2.6875 in68.26 mm | N/A 59 mm | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV 16 |
N/A ![]() |
HA2316 | N/A 2.6875 in68.26 mm | N/A 78 mm | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV 16 |
N/A ![]() |
HA317 | N/A 2.9375 in74.61 mm | N/A 63 mm | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV 17 |
N/A ![]() |
HA2317 | N/A 2.9375 in74.61 mm | N/A 82 mm | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV 17 |
N/A ![]() |
HA318 | N/A 3.1875 in80.96 mm | N/A 65 mm | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV 18 |
N/A ![]() |
HA2318 | N/A 3.1875 in80.96 mm | N/A 86 mm | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV 18 |
N/A ![]() |
HA320 | N/A 3.4375 in87.31 mm | N/A 71 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV 20 |
N/A ![]() |
HA3120 | N/A 3.4375 in87.31 mm | N/A 76 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV 20 |
N/A ![]() |
HA2320 | N/A 3.4375 in87.31 mm | N/A 97 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV 20 |
N/A ![]() |
HA322 | N/A 3.9375 in100.01 mm | N/A 77 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV 22 |
N/A ![]() |
HA3122 | N/A 3.9375 in100.01 mm | N/A 81 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV 22 |
N/A ![]() |