Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| HA2322 | N/A 3.9375 in100.01 mm | N/A 105 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV 22 |
N/A
|
| HA3024 | N/A 4.1875 in106.36 mm | N/A 72 mm | N/A 145 mm | N/A KML24 | N/A MBL24 | N/A HMV 24 |
N/A
|
| HA3124 | N/A 4.1875 in106.36 mm | N/A 88 mm | N/A 155 mm | N/A KM24 | N/A MB24 | N/A HMV 24 |
N/A
|
| HA2324 | N/A 4.1875 in106.36 mm | N/A 112 mm | N/A 155 mm | N/A KM24 | N/A MB24 | N/A HMV 24 |
N/A
|
| HA3026 | N/A 4.4375 in112.71 mm | N/A 80 mm | N/A 155 mm | N/A KML26 | N/A MBL26 | N/A HMV 26 |
N/A
|
| HA3126 | N/A 4.4375 in112.71 mm | N/A 92 mm | N/A 165 mm | N/A KM26 | N/A MB26 | N/A HMV 26 |
N/A
|
| HA2326 | N/A 4.4375 in112.71 mm | N/A 121 mm | N/A 165 mm | N/A KM26 | N/A MB26 | N/A HMV 26 |
N/A
|
| HA3028 | N/A 4.9375 in125.41 mm | N/A 82 mm | N/A 165 mm | N/A KML28 | N/A MBL28 | N/A HMV 28 |
N/A
|
| HA3128 | N/A 4.9375 in125.41 mm | N/A 97 mm | N/A 180 mm | N/A KM28 | N/A MB28 | N/A HMV 28 |
N/A
|
| HA2328 | N/A 4.9375 in125.41 mm | N/A 131 mm | N/A 180 mm | N/A KM28 | N/A MB28 | N/A HMV 28 |
N/A
|
| HA3030 | N/A 5.1875 in131.76 mm | N/A 87 mm | N/A 180 mm | N/A KML30 | N/A MBL30 | N/A HMV 30 |
N/A
|
| HA3130 | N/A 5.1875 in131.76 mm | N/A 111 mm | N/A 195 mm | N/A KM30 | N/A MB30 | N/A HMV 30 |
N/A
|
| HA2330 | N/A 5.1875 in131.76 mm | N/A 139 mm | N/A 195 mm | N/A KM30 | N/A MB30 | N/A HMV 30 |
N/A
|
| HA3032 | N/A 5.4375 in138.11 mm | N/A 93 mm | N/A 190 mm | N/A KML32 | N/A MBL32 | N/A HMV 32 |
N/A
|
| HA3132 | N/A 5.4375 in138.11 mm | N/A 119 mm | N/A 210 mm | N/A KM32 | N/A MB32 | N/A HMV 32 |
N/A
|
| HA2332 | N/A 5.4375 in138.11 mm | N/A 147 mm | N/A 210 mm | N/A KM32 | N/A MB32 | N/A HMV 32 |
N/A
|
| HA3034 | N/A 5.9375 in150.81 mm | N/A 101 mm | N/A 200 mm | N/A KML34 | N/A MBL34 | N/A HMV 34 |
N/A
|
| HA3134 | N/A 5.9375 in150.81 mm | N/A 122 mm | N/A 220 mm | N/A KM34 | N/A MB34 | N/A HMV 34 |
N/A
|
| HA2334 | N/A 5.9375 in150.81 mm | N/A 154 mm | N/A 220 mm | N/A KM34 | N/A MB34 | N/A HMV 34 |
N/A
|
| HA3036 | N/A 6.4375 in163.51 mm | N/A 109 mm | N/A 210 mm | N/A KML36 | N/A MBL36 | N/A HMV 36 |
N/A
|
| HA3136 | N/A 6.4375 in163.51 mm | N/A 131 mm | N/A 230 mm | N/A KM36 | N/A MB36 | N/A HMV 36 |
N/A
|
| HA2336 | N/A 6.4375 in163.51 mm | N/A 161 mm | N/A 230 mm | N/A KM36 | N/A MB36 | N/A HMV 36 |
N/A
|
| HA3038 | N/A 6.9375 in176.21 mm | N/A 112 mm | N/A 220 mm | N/A KML38 | N/A MBL38 | N/A HMV 38 |
N/A
|
| HA3138 | N/A 6.9375 in176.21 mm | N/A 141 mm | N/A 240 mm | N/A KM38 | N/A MB38 | N/A HMV 38 |
N/A
|
| HA2338 | N/A 6.9375 in176.21 mm | N/A 169 mm | N/A 240 mm | N/A KM38 | N/A MB38 | N/A HMV 38 |
N/A
|