COMPANY HEADER
Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories HA Adapter Sleeve for Inch Shaft image
Line Drawing Accessories Sleeves H Adapters
Unit of Measure
1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HA3040 N/A 7.1875 in N/A N/A N/A KML40 N/A MBL40 N/A HMV 40 N/A CAD Icon (for items table)
HA3140 N/A 7.1875 in N/A N/A N/A KM40 N/A MB40 N/A HMV 40 N/A CAD Icon (for items table)
HA2340 N/A 7.1875 in N/A N/A N/A KM40 N/A MB40 N/A HMV 40 N/A CAD Icon (for items table)
HA3044 N/A 7.9375 in N/A N/A N/A HM 3044 N/A MS 3044 N/A HMV 44 N/A CAD Icon (for items table)
HA3144 N/A 7.9375 in N/A N/A N/A HM44T N/A MB 44 N/A HMV 44 N/A CAD Icon (for items table)
HA3048 N/A 8 15/16 in N/A N/A N/A HM 3048 N/A MS 3048 N/A HMV 48 N/A CAD Icon (for items table)
HA3052 N/A 9 7/16 in N/A N/A N/A HM 3052 N/A MS 3052 N/A HMV 52 N/A CAD Icon (for items table)
HA3056 N/A 10 7/16 in N/A N/A N/A HM 3056 N/A MS 3056 N/A HMV 56 N/A CAD Icon (for items table)
HA3060 N/A 10 15/16 in N/A N/A N/A HM 3060 N/A MS 3060 N/A HMV 60 N/A CAD Icon (for items table)
HA3064 N/A 11 15/16 in N/A N/A N/A HM 3064 N/A MS 3064 N/A HMV 64 N/A CAD Icon (for items table)
HA3068 N/A 12 7/16 in N/A N/A N/A HM 3068 N/A MS 3068 N/A HMV 68 N/A CAD Icon (for items table)
HA3072 N/A 13 7/16 in N/A N/A N/A HM 3072 N/A MS 3072 N/A HMV 72 N/A CAD Icon (for items table)
HA3076 N/A 13 15/16 in N/A N/A N/A HM 3076 N/A MS 3076 N/A HMV 76 N/A CAD Icon (for items table)
Unit of Measure
1 2 3