COMPANY HEADER
Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories HA Adapter Sleeve for Inch Shaft image
Line Drawing Accessories Sleeves H Adapters
Unit of Measure
1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HA306 N/A 0.9375 in N/A N/A N/A KM6 N/A MB6 N/A N/A CAD Icon (for items table)
HA307 N/A 1.1875 in N/A N/A N/A KM7 N/A MB7 N/A N/A CAD Icon (for items table)
HA308 N/A 1 5/16 in N/A N/A N/A KM8 N/A MB8 N/A N/A CAD Icon (for items table)
HA2308 N/A 1 5/16 in N/A N/A N/A KM8 N/A MB8 N/A N/A CAD Icon (for items table)
HA309 N/A 1.4375 in N/A N/A N/A KM9 N/A MB9 N/A N/A CAD Icon (for items table)
HA2309 N/A 1.4375 in N/A N/A N/A KM9 N/A MB9 N/A N/A CAD Icon (for items table)
HA310 N/A 1.6875 in N/A N/A N/A KM10 N/A MB10 N/A HMV 10 N/A CAD Icon (for items table)
HA2310 N/A 1.6875 in N/A N/A N/A KM10 N/A MB10 N/A HMV 10 N/A CAD Icon (for items table)
HA311 N/A 1.9375 in N/A N/A N/A KM11 N/A MB11 N/A HMV 11 N/A CAD Icon (for items table)
HA2311 N/A 1.9375 in N/A N/A N/A KM11 N/A MB11 N/A HMV 11 N/A CAD Icon (for items table)
HA313 N/A 2.1875 in N/A N/A N/A KM13 N/A MB13 N/A HMV 13 N/A CAD Icon (for items table)
HA2313 N/A 2.1875 in N/A N/A N/A KM13 N/A MB13 N/A HMV 13 N/A CAD Icon (for items table)
HA315 N/A 2.4375 in N/A N/A N/A KM15 N/A MB15 N/A HMV 15 N/A CAD Icon (for items table)
HA2315 N/A 2.4375 in N/A N/A N/A KM15 N/A MB15 N/A HMV 15 N/A CAD Icon (for items table)
HA316 N/A 2.6875 in N/A N/A N/A KM16 N/A MB16 N/A HMV 16 N/A CAD Icon (for items table)
HA2316 N/A 2.6875 in N/A N/A N/A KM16 N/A MB16 N/A HMV 16 N/A CAD Icon (for items table)
HA317 N/A 2.9375 in N/A N/A N/A KM17 N/A MB17 N/A HMV 17 N/A CAD Icon (for items table)
HA2317 N/A 2.9375 in N/A N/A N/A KM17 N/A MB17 N/A HMV 17 N/A CAD Icon (for items table)
HA318 N/A 3.1875 in N/A N/A N/A KM18 N/A MB18 N/A HMV 18 N/A CAD Icon (for items table)
HA2318 N/A 3.1875 in N/A N/A N/A KM18 N/A MB18 N/A HMV 18 N/A CAD Icon (for items table)
HA320 N/A 3.4375 in N/A N/A N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HA3120 N/A 3.4375 in N/A N/A N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HA2320 N/A 3.4375 in N/A N/A N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HA322 N/A 3.9375 in N/A N/A N/A KM22 N/A MB22 N/A HMV 22 N/A CAD Icon (for items table)
HA3122 N/A 3.9375 in N/A N/A N/A KM22 N/A MB22 N/A HMV 22 N/A CAD Icon (for items table)
Unit of Measure
1 2 3