Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
HE305 | N/A 0.75 in19.05 mm | N/A 29 mm | N/A 38 mm | N/A KM5 | N/A MB5 | N/A |
N/A ![]() |
HE2305 | N/A 0.75 in19.05 mm | N/A 35 mm | N/A 38 mm | N/A KM5 | N/A MB5 | N/A |
N/A ![]() |
HE306 | N/A 1 in25.4 mm | N/A 31 mm | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A ![]() |
HE2306 | N/A 1 in25.4 mm | N/A 38 mm | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A ![]() |
HS2307 | N/A 1.125 in28.58 mm | N/A 43 mm | N/A 52 mm | N/A KM7 | N/A MB7 | N/A |
N/A ![]() |
HE308 | N/A 1.25 in31.75 mm | N/A 36 mm | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A ![]() |
HE2308 | N/A 1.25 in31.75 mm | N/A 46 mm | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A ![]() |
HE309 | N/A 1.5 in38.1 mm | N/A 39 mm | N/A 65 mm | N/A KM9 | N/A MB9 | N/A |
N/A ![]() |
HE2309 | N/A 1.5 in38.1 mm | N/A 50 mm | N/A 65 mm | N/A KM9 | N/A MB9 | N/A |
N/A ![]() |
HE310 | N/A 1.75 in44.45 mm | N/A 42 mm | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV 10 |
N/A ![]() |
HE2310 | N/A 1.75 in44.45 mm | N/A 55 mm | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV 10 |
N/A ![]() |
HE311 | N/A 2 in50.8 mm | N/A 45 mm | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV 11 |
N/A ![]() |
HE2311 | N/A 2 in50.8 mm | N/A 59 mm | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV 11 |
N/A ![]() |
HS2312 | N/A 2.125 in53.98 mm | N/A 62 mm | N/A 80 mm | N/A KM12 | N/A MB12 | N/A HMV 12 |
N/A ![]() |
HE313 | N/A 2.25 in57.15 mm | N/A 50 mm | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV 13 |
N/A ![]() |
HE2313 | N/A 2.25 in57.15 mm | N/A 65 mm | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV 13 |
N/A ![]() |
HE315 | N/A 2.5 in63.5 mm | N/A 55 mm | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV 15 |
N/A ![]() |
HE2315 | N/A 2.5 in63.5 mm | N/A 73 mm | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV 15 |
N/A ![]() |
HE316 | N/A 2.75 in69.85 mm | N/A 59 mm | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV 16 |
N/A ![]() |
HE2316 | N/A 2.75 in69.85 mm | N/A 78 mm | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV 16 |
N/A ![]() |
HE317 | N/A 3 in76.2 mm | N/A 63 mm | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV 17 |
N/A ![]() |
HE2317 | N/A 3 in76.2 mm | N/A 82 mm | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV 17 |
N/A ![]() |
HE318 | N/A 3.25 in82.55 mm | N/A 65 mm | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV 18 |
N/A ![]() |
HE319 | N/A 3.25 in82.55 mm | N/A 68 mm | N/A 125 mm | N/A KM19 | N/A MB19 | N/A HMV 19 |
N/A ![]() |
HE2318 | N/A 3.25 in82.55 mm | N/A 86 mm | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV 18 |
N/A ![]() |